Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comPCI Express (PCIe) Gigabit Ethernet Multimode SC Fiber Network Card Adapter NIC - 550m (PEX1000MMSC2)
1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m
Add a gigabit Multi-mode SC fiber port to your system through PCI Express
Product ID: PEX1000MMSC
- Maximum fiber distance of 550m
- PCI Express 1.0a compliant
- Supports Wake-on-LAN remote wake-up
- Advanced Configuration Power Management Interface (ACPI) 2.0
- Supports up to 7K Bytes jumbo frame in Windows® 7/Vista (4KB in older OS)
- Microsoft NDIS5 (IP, TCP, UDP) checksum offload
- Cable diagnostic utility
- Compliant with RFC 1157 SNMP v1 which allows you to manage remotely
- 1000Mbps-Full-duplex
- Complies with IEEE 802.1Q, 802.1p standards
- Easy plug and play installation
Not Available
May be in stock with partners
From a Partner
Support
Overview
The PEX1000MMSC 1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m offers the perfect "Fiber-to-the-desk" solution, turning an available PCIe slot into an SC Multimode fiber connection.
A simple solution for connecting a computer directly to a high-speed fiber network, the Fiber Gigabit Ethernet Adapter card is perfectly suited to high bandwidth applications with support for Full Duplex operation and gigabit transfer speeds.
Ideal for secure network setups, the PEX1000MMSC offers a direct fiber connection which is not susceptible to electronic interference like standard RJ45 networks.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Retain full gigabit speeds to a remote terminal over long distances for maximum throughput
- Ideal for secure setups - Direct fiber means no electronic interference like standard RJ45 network cards
- True gigabit speeds via PCI express, unlike similar PCI fiber cards
Applications
Add a 1000 Mbps SC Fiber connection to a PCI compatible PC
Add network connectivity to a PC up to 550m Away
Create a secure connection between the PC and a fiber switch
Perfect for remote embedded industrial monitoring systems, and high speed video surveillance
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V930825 | |
UPC Code | 065030832670 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | PCI Express | |
Card Type | Standard Profile | |
Chipset ID | Realtek - RTL8168B | |
Industry Standards | IEEE802.3z 1000Base-SX, IEEE802.3x, IEEE802.1Q, IEEE802.1p, IEEE802.3ad | |
Interface | Fiber Ethernet | |
Ports | 1 | |
Performance | ||
Compatible Networks | 1000 Mbps (1 Gbps) | |
Maximum Cable Length | 550 m [1804 ft] | |
Wavelength | 850nm | |
Connector(s) | ||
Connector Type(s) | 1 - PCI Express x1 Male | |
External Ports | 1 - Fiber Optic SC Duplex Female | |
Software | ||
OS Compatibility | Windows® 8 / 8.1 (32/64bit), 7 (32/64), Vista (32/64), XP (32/64) Windows® Server 2012, 2008 R2 Mac OS® 10.x (Tested up to 10.9) Linux |
|
Special Notes / Requirements | ||
Note | Not compatible with 10/100 | |
Indicators | ||
LED Indicators | 2 - Link and Activity | |
Environmental | ||
Humidity | 5%-95% non-condensing | |
Operating Temperature | 0°C to 45° C (32°F to 113°F) | |
Storage Temperature | -10°C to 70°C (14°F to 158°F) | |
Physical Characteristics | ||
Product Height | 20 mm [0.8 in] | |
Product Length | 109 mm [4.3 in] | |
Product Weight | 80 g [2.8 oz] | |
Product Width | 83 mm [3.3 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.7 kg [1.5 lb] | |
What's in the Box | ||
Included in Package | 1 - PCI Express Gigabit Ethernet Adapter | |
1 - Driver/Instruction Manual CD-ROM |
Compatibility





Windows® Server 2012, 2008 R2
Mac OS® 10.x (Tested up to 10.9)
Linux
Related Products
100Mbps Full/Low Profile Ethernet Multi Mode SC Fiber PCI NIC Card 2km
Connect a PC directly to a multimode SC fiber network through an available PCI slot
Product Support
Drivers & Downloads
Driver(s):
-
[Realtek] Windows Gigabit Network Adapter.zip
Windows 10, 2016: 10.025
Windows 8, 8.1, 2012, 2012-R2: 8.062
Windows 7, 2008-R2: 7.116 -
[Realtek] Mac Gigabit Network Adapter.zip
Version: 2.0.6 -
[Realtek] Linux Gigabit Network Adapter.zip
Version: 8.043
Manual(s):
-
PEX1000MMSC_ST.pdf
English
Compliance Letter(s):
Data Sheet(s)
- PEX1000MMSC_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
Different optical cables are needed for different applications. Before you select a cable to interconnect fiber devices, make sure that the following things match:
-
Mode: Single Mode or Multi Mode.
-
Wavelength: For example, 850 nm, 1310 nm, or 1550 nm.
Note: The above properties cannot be converted or changed by a cable.
When you select a cable, make sure that the cable ends (for example, LC, SC, ST, or MT) match the fiber media devices.
Simplex and duplex ends are available for most connector types. Simplex cables have the connectors separate, where duplex cables have the transmit (TX) and receive (RX) connectors joined together.
It does not matter which diameter or OM classification the cable uses, as long as it meets the mode requirement.
When you use fiber devices and cables, make sure that the same fiber standards are being used on either end of the fiber network.
Copy Link
Was this information helpful? Yes No
Installation
Prior to installing this device, ensure that your operating system is up to date (for example, you have installed the most recent service pack).
To install the driver:
- Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.
Note: Windows will typically save the files to the Downloads folder that is associated with your user account (for example, C:\Documents and Settings\your_name\My Documents\Downloads).
- Once the download is complete, right-click the zip folder that you downloaded, select Extract All, and follow the on-screen instructions.
- Select the appropriate folder for your operating system.
- Double-click Setup.exe.
- Follow the on-screen prompts to install the device drivers and restart the computer when prompted.
- Your computer will automatically complete the driver installation and your device should be ready to use.
Copy Link
Was this information helpful? Yes No
How to
StarTech.com does not support a Preboot Execution Environment (PXE) as this requires third-party software. However, our devices can be used as long as the following conditions are met:
- The BIOS must support PXE.
- The BIOS must see the card.
- The environment must have drivers for the chipset used in the card.
- If using a USB networking card, the environment must have support for USB devices as well.
Copy Link
Was this information helpful? Yes No
To confirm that Windows detects your expansion card, complete the following:
- Press the Windows key+R, type devmgmt.msc, and press Enter.
- In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it. For example, a USB controller card would be under Universal Serial Bus controllers.
Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
To confirm that the Mac OS detects your expansion card, complete the following:
- Click the Apple icon.
- Click About This Mac.
- Click More Info or System Report.
- Under the appropriate heading, confirm that your expansion card is listed and that there isn't an error. For example, a network card would be under Ethernet Cards.
Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a network adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
- Ethernet cables
- Network devices
- Computer system
To test your setup components, try the following:
- Use the Ethernet cables, network devices, and computer system in another setup to see if the problem is with the components or the setup.
- Use different Ethernet cables, network devices, and a different computer system in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
- Test each cable individually.
- Use short cables when you are testing.
When you test the Ethernet cables, network devices, and computer system, it is recommended that you do the following:
- In Device Manager, check under Network Adapters. To open Device Manager, press the Windows key + R, type devmgmt.msc, and press Enter.
- If you are using a USB network adapter and you do not see the network adapter listed in Device Manager, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#usb-cannot-detect-windows.
- If you are using a PCI/PCIe network adapter and you do not see the network adapter listed in Device Manager, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#pci-pcie-cannot-boot-os-or-detect-windows.
- If you are using a CardBus/ExpressCard adapter and you do not see the network adapter listed in Device Manager, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#cb-ec-cannot-detect-windows.
- If the device is listed with an error, follow the instructions on the product page to reinstall the drivers.
- Check to see if your network devices (for example, a network switch, router, and so on) use compatible protocols (for example, 10/100, Gigabit, and so on).
- Make sure that the link LEDs on the adapter are illuminated when it is plugged into a network device. If the link LEDs are illuminated, it means that a good electrical connection exists between the devices.
- If you use a wall jack with an Ethernet cable, make sure that the jack is patched in properly.
Copy Link
Was this information helpful? Yes No
Sometimes an on-board network interface card (NIC) conflicts with a new NIC. In these cases it is best to disable the on-board NIC.
The best way to disable your on-board NIC is to go into your BIOS and disable it there if possible. To do this, consult your motherboard manual.
You can also disable any NIC in Windows. Here is how you do this:
First click Start, or, in Windows 10 and 8, hold down the Windows key and press X. Then click Control Panel.
Windows 10
- Click Network and Internet.
- Click Network and Sharing Center.
- On the left, click Change adapter settings.
- Right-click the NIC that you would like to disable and select Disable.
Windows 8
- Click Network and Sharing Center.
- On the left, click Change adapter settings.
- Right-click the NIC that you would like to disable and select Disable.
Windows 7
- Click Network and Internet.
- Click Network and Sharing Center.
- On the left, click Change adapter settings.
- Right-click the NIC that you would like to disable and select Disable.
Windows Vista
- Click Network and Sharing Center.
- On the left, click Manage network connections.
- Right-click the NIC that you would like to disable and select Disable.
Windows XP
- Click Network Connections.
- Right-click the NIC that you would like to disable and select Disable.
Copy Link
Was this information helpful? Yes No
If you are experiencing speed or connectivity issues, it is best to set a specific speed at half or full duplex in your settings. You can set your network adapter to perform at a certain speed, but the device that the adapter is connected to (whether it is a router, switch, or computer) must also be able to perform at the same speed.
Note: You must log in as the local administrator before you continue.
To open Device Manager:
- Press Windows key + R.
- Type devmgmt.msc.
- Click OK.
- Open the Networking adapters section.
- Right-click the network adapter that you want to change and select Properties.
- Click the Advanced tab.
- Scroll down to Speed & Duplex. By default, it is set to Auto-Negotiate. Select any of the speeds that you see in the list.
- Click OK and restart your computer.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+