StarTech.com

2-Port PCI Express 10GBase-T Ethernet Network Card - with Intel X540 Chip

Add two 10 Gigabit Ethernet ports (10Gbps) to a client, server or workstation through one PCI Express slot

Product ID: ST20000SPEXI

  • Add two 100/1000/10Gbase-T RJ45 ports, providing cost-effective network connectivity for high bandwidth workstations and servers
  • Intel X540 chipset with Intel® Virtualization Technology for Connectivity
  • Up to 20Gbps (full duplex) bandwidth per port
View More
  • Compliant with PCI Express Rev2.0 specification, using PCIe x8 (or higher) slot
  • PXE network boot support
  • Fully compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
  • Support for 802.3ad Link Aggregation
  • Auto-MDIX support
  • Autonegotiation support
  • Up to 15K jumbo frame support
  • IEEE802.3az Energy Efficient Ethernet (EEE)
  • Supports IEEE 802.1Q VLAN tagging
  • Full or low-profile (LP bracket included) installation
539,99 € EUR exc VAT
647,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Intel - X540
Industry Standards IEEE 802.3an (10GBASE-T), IEEE 802.3ab (1GBASE-T), IEEE 802.3u (100BASE-T), IEEE 802.3az (EEE - Energy Efficient Ethernet)
PCI Express Rev 2.0
Interface RJ45 (10 Gigabit Ethernet)
Port Style Integrated on Card
Ports 2
Performance
Auto MDIX Yes
Compatible Networks 100/1000/10000 Mbps (10Gb)
Full Duplex Support Yes
Jumbo Frame Support 15K max.
Maximum Data Transfer Rate 20Gbps (full-duplex), 10Gbps (half-duplex)
Promiscuous Mode Yes
Supported Protocols IEEE 802.3ad (link aggregation), IEEE 802.1q (VLAN tagging)
Connector(s)
Connector Type(s) 1 - PCI Express x8 Male
External Ports 2 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS versions only
ESXi 5.1/5.5
Special Notes / Requirements
System and Cable Requirements Available PCI Express x8 slot
Indicators
LED Indicators 2 - Link Speed
2 - Link Activity
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 120 mm [4.7 in]
Product Length 163 mm [6.4 in]
Product Weight 157 g [5.5 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 242 g [8.5 oz]
What's in the Box
Included in Package 1 - PCI Express 10GBase-T Ethernet card
1 - low-profile bracket
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS versions only
ESXi 5.1/5.5

Certifications

Related Products

Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC
ST2000SPEXI
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

181,99 € exc VAT
218,39 € inc VAT
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile
ST1000SPEX2
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

36,99 € exc VAT
44,39 € inc VAT