StarTech.com

Mini PCI Express Gigabit Ethernet Network Adapter NIC Card

Add a Gigabit RJ45 port through a Mini PCI Express slot

Product ID: ST1000SMPEX

  • One 10/100/1000Mbps compatible RJ-45 Ethernet port
  • Fully complaint with IEEE 802.3, 802.3u, and 802.3ab specifications for 10/100/1000 Mbps connections
  • Jumbo Frame support up to 9k
View More
  • Crossover Detection & Auto-Correction (Auto MDIX)
  • IEEE 802.1Q VLAN Tagging support
  • Supports Wake-on-LAN (WOL) and Remote Wake-up Support, Pair Swap/Polarity/Skew Correction
  • Microsoft® NDIS5 Checksum Offload (IPv4, TCP, UDP) and Large Send Offload support
  • Supports Full and Half duplex operating modes
  • IEEE 802.3x Full Duplex Flow Control support
  • Compliant with PCI Express Mini Card specification 1.1
  • Includes Full and Low Profile installation brackets
58,99 € EUR exc VAT
70,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Mini PCI Express
Card Type Embedded
Chipset ID Realtek - RTL8111E
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
MTBF 482765 Hours
Promiscuous Mode Yes
Connector(s)
Connector Type(s) 1 - Mini PCI Express x1 (52 pin) Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.4.x and 10.5.x
Linux 2.4.x to 4.11.x LTS Versions Only
Special Notes / Requirements
System and Cable Requirements Available mini PCI Express slot and expansion card slot
Indicators
LED Indicators 1 - Activity
1 - Link
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Product Height 0.8 cm [0.3 in]
Product Length 51 mm [2 in]
Product Width 30 mm [1.2 in]
Weight of Product 6 g [0.2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.5 cm [6.9 in]
Package Quantity 1
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 150 g [5.3 oz]
What's in the Box
Included in Package 1 - Mini PCIe Card
1 - RJ45 Daughter Board
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.4.x and 10.5.x
Linux 2.4.x to 4.11.x LTS Versions Only

Certifications

Related Products

1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

15,99 € exc VAT
19,19 € inc VAT
1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card
ST100SLP
1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to any low profile PC through a PCI slot

12,99 € exc VAT
15,59 € inc VAT
ExpressCard Ethernet Adapter Card for Gigabit Networks
EC1000S
1 Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add Gigabit network connectivity to any ExpressCard compatible notebook or desktop computer

58,99 € exc VAT
70,79 € inc VAT
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card
EC2000S
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add 2 Gigabit Ethernet ports to your laptop, through a single ExpressCard slot

203,99 € exc VAT
244,79 € inc VAT