Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

PCI Express 10/100 Mbps Ethernet Fiber SFP PCIe Network Card Adapter NIC

Product ID: PEX100SFP

Connect a PCI Express-based PC directly to a fiber optic network using the 10/100 Mbps SFP of your choice

Features
  • Compatible with most 10/100 Mbps SFP modules

  • Supports Full/Half-duplex Auto-Negotiation, Auto-MDI/MDIX

  • Compliant with IEEE 802.3u 100Base-FX, IEEE802.1Q VLAN Tagging, IEEE802.1p Layer 2 Priority Encoding, IEEE 802.3x full duplex flow control, RFC 1157 SNMP v1

More Features . . .
  • Supports PCI Message Signaled Interrupt (MSI)

  • Preboot Execution Environment (PXE) 2.1

  • Cable diagnostic utility

Prices may be lower from Resellers:

INGAT
Available in
90,99 € EUR exc VAT
109,19 € inc VAT

ID: PEX100SFP

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PEX100SFP PCI Express 10/100 Mbps Ethernet Fiber Open SFP Network Card lets you connect a PCI Express-based PC directly to a fiber optic network using the 10/100 Mbps SFP of your choice.

A versatile solution for connecting a computer directly to a 10/100 Mbps fiber network, the PCIe SFP network adapter enables you to choose the 10/100 Mbps SFP that best suits your network fiber connection and distance requirements (see our full line of 100 Mbps transceivers for compatible solutions).

Ideal for secure network setups, the open SFP NIC offers a direct fiber connection which is not susceptible to electronic interference like standard RJ45 networks.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • An open SFP slot provides the flexibility to configure this SFP network adapter to best suit your network requirements
  • Ideal for secure setups, a direct Fiber-to-the-desktop connection means no electronic interference like standard RJ45 network cards
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Linux 2.4.x to 4.4.x LTS Versions only

Applications
  • Ideal for secure setups - a direct fiber connection means no electronic interference, which can be a problem with RJ45 network cards
  • Perfect for remote embedded industrial monitoring systems, and high speed video surveillance
  • Retain full 100 Mbps network speeds to a remote terminal over long distances
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Low Profile
Chipset ID Realtek - RTL8168B
Marvell - 88E1111-RCJ1
Industry Standards IEEE 802.3u 100Base-FX, IEEE802.1Q VLAN Tagging, IEEE802.1p Layer 2 Priority Encoding, IEEE 802.3x full duplex flow control, RFC 1157 SNMP v1
Interface Fiber Ethernet
Ports 1
Performance
Auto MDIX Yes
Buffer Size 48 KB
Compatible Networks 10/100 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 200 Mbps (Full-Duplex)
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - SFP Slot Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Linux 2.4.x to 4.4.x LTS Versions only
Special Notes / Requirements
Note Fiber data transfer speeds and distances are dependent on the SFP used (sold separately)
Indicators
LED Indicators 1 - Activity (Yellow)
1 - Link (Green)
Power
Power Consumption (In Watts) 2.3 W Max
Environmental
Humidity 5~95% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Product Height 80 mm [3.1 in]
Product Length 115 mm [4.5 in]
Product Weight 42 g [1.5 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 185 g [6.5 oz]
What's in the Box
Included in Package 1 - PCI Express Open SFP Network Card
1 - Driver CD
1 - Instruction Manual (on CD)
100Mbps PCI Multi Mode ST Fiber Ethernet NIC Network Adapter 2km
PCI100MMST

100Mbps PCI Multi Mode ST Fiber Ethernet NIC Network Adapter 2km

Connect a PC directly to a multimode ST fiber network through an available PCI slot

117,99 € exc VAT
141,59 € inc VAT

1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m
PEX1000MMSC

1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m

Add a gigabit Multi-mode SC fiber port to your system through PCI Express

207,99 € exc VAT
249,59 € inc VAT

100Mbps Full/Low Profile Ethernet Multi Mode SC Fiber PCI NIC Card 2km
PCI100MMSC

100Mbps Full/Low Profile Ethernet Multi Mode SC Fiber PCI NIC Card 2km

Connect a PC directly to a multimode SC fiber network through an available PCI slot

152,99 € exc VAT
183,59 € inc VAT

Cisco GLC-FE-100FX Compatible 100 Mbps Fiber SFP Transceiver Module MM LC w/ DDM - 2 km (Mini-GBIC)
SFPF1302C

Cisco GLC-FE-100FX Compatible 100 Mbps Fiber SFP Transceiver Module MM LC w/ DDM - 2 km (Mini-GBIC)

Add, replace or upgrade SFP modules on 100 Mbps fiber equipment

69,99 € exc VAT
83,99 € inc VAT

* Product appearance and specifications are subject to change without notice.