StarTech.com

Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

Product ID: ST2000SPEXI

  • Two 10/100/1000Mbps compatible RJ-45 Ethernet ports
  • Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE802.3ad (link aggregation) and supports IEEE 802.1Q VLAN tagging
  • Jumbo Frame support up to 9k bytes
View More
  • Teaming Support
  • Supports Checksum Offload (IP, TCP, UDP), Transmit Segmentation Offload (TCP, UDP) and Large send Offload
  • Wake-on-LAN / Remote Wake-up support
  • Configured with standard profile bracket, low profile/half-height bracket included
  • Supports Intel® Virtualization Technology (VT-c, VMDq, SR-IOV)
  • Four-lane (x4) PCI Express compatible with x4, x8 and x16 PCIe slots
  • Compatible with PCI Express Base Specification 2.1 (backward compatible with 1.0a/1.1)
181,99 € EUR exc VAT
218,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Intel - I350-AM2
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
PCI Express Base Specification 2.1
Interface RJ45 (Gigabit Ethernet)
Port Style Integrated on Card
Ports 2
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 2000 Mbps (full-duplex), 1000 Mbps (half-duplex)
MTBF 432,400 hours
Promiscuous Mode Yes
Supported Protocols IEEE 802.3ad (link aggregation), IEEE 1588 (time sync) / 802.1AS, IEEE 802.1q (VLAN tagging)
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 2 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS versions only
Special Notes / Requirements
System and Cable Requirements Available PCI Express x4 or higher (x8, x16) slot
Indicators
LED Indicators 2 - 10/100/1000 Mbps Indicator
2 - Link / Activity
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 12.1 cm [4.8 in]
Product Length 67 mm [2.6 in]
Product Width 19 mm [0.7 in]
Weight of Product 80 g [2.8 oz]
Packaging Information
Package Height 29 mm [1.1 in]
Package Length 14.4 cm [5.7 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 165 g [5.8 oz]
What's in the Box
Included in Package 1 - 2 Port Network Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS versions only

Certifications

Related Products

Dual Port PCI Express Gigabit Ethernet PCIe Network Card Adapter - PoE/PSE
ST2000PEXPSE
Dual Port PCI Express Gigabit Ethernet PCIe Network Card Adapter - PoE/PSE

Add two Power-over-Ethernet Gigabit Ports to a PCI Express-enabled Computer

181,99 € exc VAT
218,39 € inc VAT
4 Port PCI Express Gigabit Ethernet NIC Network Adapter Card
ST1000SPEX42
4 Port PCI Express Gigabit Ethernet NIC Network Adapter Card

Add four Gigabit network interfaces to a Desktop PC or Server with an available PCI Express x4 slot

299,99 € exc VAT
359,99 € inc VAT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port
USB32000SPT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port

Add two Gigabit Ethernet ports and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

77,99 € exc VAT
93,59 € inc VAT

Accessories