StarTech.com
New

Thunderbolt™ 3 to 10GBase-T Ethernet Adapter

Add high-speed wired 10G Ethernet network connectivity to your Thunderbolt 3 enabled desktop or laptop computer

Product ID: TB310G

  • Supports auto-negotiation for 10Gb/s, 5Gb/s, 2.5Gb/s, 1Gb/s and 100Mb/s Base-T speeds
  • Provides an RJ45 10Gbps Ethernet connection
  • Reversible USB Type C™ connector with a Thunderbolt 3™ interface
View More
  • Achieves 10Gbps connection over 100m with CAT6a cable
  • Fanless design with aluminum chassis
357,99 € EUR exc VAT
429,59 € EUR inc VAT

Overview

This Thunderbolt™ 3 to 10Gb Ethernet adapter connects Thunderbolt 3 enabled devices to a wired Ethernet network, with support for 10Gb/s, 5Gb/s, 2.5Gb/s, 1Gb/s and 100Mb/s Base-T speeds.

Accelerated Network Connection

Increase your data transfer speeds by harnessing the performance of Thunderbolt 3. This Ethernet adapter adds a single RJ45 Ethernet port with 10 Gigabit support to help easily access very large files over the network at increased 10Gbps speeds.

Advanced Technology for Optimal Performance with Thunderbolt 3 

The 5-speed Thunderbolt 3 to 10GbE adapter uses premium chipsets, providing a low-power, high-performance NBASE-T solution. The 10GBASE-T standard supports 10Gbps speeds over existing CAT6a or better cabling at distances of up to 100 m. The Tehuti™ TN4010 controller chipset is compliant with 802.3az Energy Efficient Ethernet and ensures peak operating efficiency with reduced power consumption in bandwidth-intensive workstation applications. 

Quiet & Compact Design

This Thunderbolt 3 NIC is an easy addition to any modern workstation. Taking up only 12 square inches of desk space and fully bus-powered, it's extremely portable with a small footprint. The fanless design means the adapter is noiseless (0dB), so you can set up in an open office space without being disruptive. It’s ideal for virtually any type of workspace or environment, including remote desks and modern open-concept offices. 

This Thunderbolt 3 to 10GbE adapter is backed by a 2-year warranty and free lifetime multilingual technical support.

Applications

Home offices or remote work stations

Modern open office setups

For Thunderbolt 3 enabled computers

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Thunderbolt 3
Chipset ID Intel - Alpine Ridge DSL6340
Tehuti TN4010
Marvell 88X3310PA1
Industry Standards IEEE 802.3an (10GBASE-T)
IEEE 802.3ab (1000BASE-T )
IEEE 802.3u (100BASE-TX )
NBase-T (5GBASE-T)
NBase-T (2.5GBASE-T)
IEEE 802.1q (VLAN Tagging)
IEEE 802.3ad (Link Aggregation)
Performance
Auto MDIX Yes
Auto-Negotiation Yes
Compatible Networks 10 Gbps/5G/2.5G/1G/100 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Promiscuous Mode Yes
PXE No
Connector(s)
Connector Type(s) 1 - Thunderbolt™ 3 USB-C (24-pin) Female
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows 7
Windows 8/8.1
Windows 10
Windows Server 2008 R2
Windows Server 2012 R2
Windows Server 2016
Mac OS 10.11 - 10.14
Special Notes / Requirements
Note Due to technical limitations of the IC solution, max bandwidth is limited to about 7.5 Gbps
System and Cable Requirements Requires a Thunderbolt 3 port with 15W of power
Indicators
LED Indicators 1 - Solid White - Thunderbolt 3 is connected to host laptop
1 - Solid Green - RJ45 link speed of 1G, 2.5G, or 5G
1 - Solid Orange - RJ45 link speed of 10G
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C ~ 35°C
Storage Temperature -20°C ~ 50°C
Physical Characteristics
Color Black
Enclosure Type Aluminum
Form Factor Separate Cable
Product Height 29 mm [1.1 in]
Product Length 102 mm [4 in]
Product Weight 322 g [11.4 oz]
Product Width 75 mm [3 in]
Packaging Information
Shipping (Package) Weight 482 g [17 oz]
What's in the Box
Included in Package 1 - Network Adapter
1 - Thunderbolt 3 Cable
1 - Travel Pouch
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows 7
Windows 8/8.1
Windows 10
Windows Server 2008 R2
Windows Server 2012 R2
Windows Server 2016
Mac OS 10.11 - 10.14

Certifications

Related Products

1-Port PCIe 10GBase-T / NBASE-T Ethernet Network Card
ST10GSPEXNB
1-Port PCIe 10GBase-T / NBASE-T Ethernet Network Card

Add an Ethernet port to a server or workstation, with support for five network speeds: 10G/5G/2.5G/1G/100Mbps

424,99 € exc VAT
509,99 € inc VAT