Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

10/100 PoE Power over Ethernet Splitter 5V/12V

Product ID: POESPLT100

Connect and power standard, non-PoE peripherals over a Power over Ethernet cable

Features
  • Selectable 5, 7.5, 9 or 12V power output, up to 19.2W peak

  • Steel enclosure for durability in harsh environments

  • Complies with IEEE802.3u 10Base-T/100Base-TX, IEEE-802.3af PoE Standards

More Features . . .
  • Supports Auto-MDIX & Auto-negotiation

  • Includes an 18" power output cable for connection to your device

  • 10BASE-T/100BASE-TX EIA/TIA 568 Cat3, 4, 5, 5e or 6 UTP/STP supported

Prices may be lower from Resellers:

INGAT
Available in
78,99 € EUR exc VAT
94,79 € inc VAT

ID: POESPLT100

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The POESPLT100 10/100 Mbps PoE Power over Ethernet Splitter with 5-12V Output separates the data and power connections received from your Power Sourcing Equipment(PSE) such as a single port PoE injector or a PoE Switch.

At the remote end of your PoE connection, the POESPLT100 gives you a standard DC jack with selectable 5, 7.5, 9 or 12V output and separates the Ethernet data connection allowing you to take advantage of Power over Ethernet infrastructure, and use a variety of peripherals in places where no wall outlet exists.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Selectable power output offers the flexibility to work with many different peripherals
  • Use existing standard Cat5/5e/6 Ethernet cabling to deliver both power and data, allowing for remote equipment installs in locations where it was previously impossible
  • Sturdy steel construction provides durability in harsh environments
Applications
  • Power nearly any type of standard non-PoE peripheral over PoE (power over ethernet) cabling
  • Perfect for powering a Wireless Access Point(WAP) in a business environment
  • Power a security camera/ network webcam situated in a remote area where power connection is not possible
  • Retail applications such as RFID readers
  • Power your intercom, paging or hallway speaker amplifier
  • Enable remote installation of touchscreens or information kiosks
  • Expand your technology infrastructure without the hassle or expense of running new electrical wiring
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3u 10Base-T/100Base-TX, IEEE 802.3af PoE, IEEE 802.3at
Performance
Maximum Data Transfer Rate 100Mbps
Power Output Selectable 5, 7.5, 9 or 12V up to 19.2W peak
Connector(s)
Connector Type(s) 2 - RJ-45 Female
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Indicators
LED Indicators 1 - PSE Connection indicator
Environmental
Humidity 10~90% RH (non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 90°C (-4°F to 194°F)
Physical Characteristics
Color Silver
Product Height 22 mm [0.9 in]
Product Length 102 mm [4 in]
Product Weight 240 g [8.5 oz]
Product Width 75 mm [3 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.7 lb]
What's in the Box
Included in Package 1 - POEPSLT100
1 - 18" Power output cable
1 - User Manual

* Product appearance and specifications are subject to change without notice.