StarTech.com

Gigabit Ethernet Over Coaxial LAN Extender Receiver - 2.4 km

Extend an Ethernet network over Coaxial cable up to 1.5 miles (2.4km) - Receiver only

Product ID: EOC1110R

  • Plug and Play design for simple installation; no configuration or software required
  • Uses existing coaxial cable, RG-59, RG-6, RG-7, or RG-11
  • Supports point to point, and point to multi-point topologies
View More
  • Supports up to 32 nodes
  • Transparent TCP/IP Operations
  • Auto-MDIX and Full or Half-Duplex on the Ethernet port
  • Compliant with HCNA (ITU G.9954 – HPNA 3.1)
  • Status LEDs for simple monitoring of the device and connection status
296,99 € EUR exc VAT
356,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards HCNA (ITU G.9954 – HPNA 3.1)
IEEE 802.3ab 1000BASE-T
Performance
Max Transfer Distance 2.4 km (1.5 mi)
Maximum Data Transfer Rate Up to 112Mbps @ 2,952 ft (900 m)
Up to 64Mbps @ 1.5 mi (2.4 km)
Speed/distance will vary depending on type/quality of line used (see manual for detailed chart)
MTBF 57,000 Hours
Power Budget 8 +/- dBm, 12-28 MHz
Connector(s)
Local Unit Connectors 2 - Type F (RF Coax)
Remote Unit Connectors 1 - RJ-45
Special Notes / Requirements
System and Cable Requirements 75Ω (ohm) coaxial RG-59, RG-6, RG-7, or RG-11 cable is required
Indicators
LED Indicators 1 - Coax Link/Activity
1 - Coax Sync
1 - LAN Link/Activity
1 - Power
Power
Center Tip Polarity Positive
Input Current 260 mA
Input Voltage 100 - 240 AC
Output Current 1.6 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 4
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 9 cm [3.5 in]
Product Length 14 cm [5.5 in]
Product Width 90 mm [3.5 in]
Weight of Product 320 g [11.3 oz]
Packaging Information
Package Height 79 mm [3.1 in]
Package Length 23.4 cm [9.2 in]
Package Width 18.9 cm [7.4 in]
Shipping (Package) Weight 0.7 kg [1.6 lb]
What's in the Box
Included in Package 1 - Coax to Ethernet Media Receiver
1 - Universal Power Adapter (NA/EU/UK/AU)
1 - User Manual

Certifications

Accessories