StarTech.com

1-Port Gigabit PoE+ Extender - 802.3at and 802.3af - 100 m (330 ft)

Scale your Power over Ethernet connection by 100m, or daisy chain up to four extenders for longer distance

Product ID: POEEXT1GAT

  • Deploy and access your Gigabit PoE-powered devices (PD) further away
  • Extend your PoE PDs over longer distances by daisy-chaining four extenders up to 500m (1640ft) total range (reduced power output at each connection)
  • Compact, wall-mountable, and rugged metal housing for convenience and reliability
View More
  • 2kV ESD and surge protection
  • Plug-and-play setup with no power adapter required
  • IEEE 802.3at 30W input to IEEE 802.3at/af 24W output
  • 52V to 56V output voltage
  • Automatically detects your connected PD to prevent damage if incorrectly installed
181,99 € EUR exc VAT
218,39 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

This Gigabit PoE+ extender spans your Power over Ethernet (PoE) device over longer distances, letting you double the 100m limitations of a traditional PoE infrastructure.

Diagram showing the extender connected to a PoE switch and a PoE access point over a long distance

Now you can connect your Gigabit PoE device up to a maximum of 200m away, so it’s easy to install a remote IP camera or access point. Plus the extender can be daisy-chained for more scalability.

Unrestricted PoE+ range and convenience

Need more distance? This convenient PoE+ repeater maximizes range and flexibility by extending your PoE connection by an extra 100m (330ft), while providing 24-watt power output to compatible devices.

Simply connect the extender to your power sourcing equipment (PSE) and your PoE-powered device (PD) and you’re all set. The extender is compliant with the 802.3at/af standard, so it will work with existing PSE, such as a StarTech.com PoE+ injector (POEINJ1G) or PoE+ switch (IES81000POE).

Daisy chain for longer distance and flexibility

Still need more distance? If an extra 100m isn’t enough, this full-featured PoE extender offers daisy chain capability.

You can easily connect four extenders together, letting you install your PoE+ PD up to 500m (1640ft) away. It’s perfect for business, education, and retail environments (output wattage is dependent on the number of daisy-chained extenders used).

Diagram showing four PoE extenders in a daisy chain configuration and connected to a PoE injector and IP phone

Convenient installation options and durable construction

Get up and running quickly. This Gigabit PoE+ extender can be positioned right where you need it, with a wall-mountable design that requires no external power adapter.

You can enjoy reliable performance with little worry of downtime or failure, the extender features a rugged metal housing with built-in ESD and surge protection.

The POEEXT1GAT is backed by a StarTech.com 2-year warranty and free lifetime technical support. 

Applications

Ideal for Wi-Fi® access points, IP phones, surveillance cameras, and kiosks where a power connection is not available

Enable remote installation of PoE+ devices over longer distance than conventional PoE range capabilities

Perfect for SOHO, SMB, system integrators, and IT administrators

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3af PoE, IEEE 802.3at PoE+
IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-T
Ports 1
Performance
Auto MDIX Yes
Auto-Negotiation Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Half-duplex back-pressure
IEEE 802.3x pause frame for full-duplex
Full Duplex Support Yes
Jumbo Frame Support No
Maximum Cable Length 100 m [328 ft]
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
MTBF 50,000 Hours
Power Output One extender - 24W
Power Output: Two extender daisy chain - 20W
Power Output: Three extender daisy chain - 16W
Power Output: Four extender daisy chain - 12W
Surge Protection EN61000-4-2 (ESD) - 2kV
EN61000-4-5 (Surge) - 2kV
Switching Architecture Store-and-Forward
Connector(s)
Connector Type(s) 2 - RJ-45 Female
Special Notes / Requirements
Note Total extension distances can often be shorter due to power delivery voltage-drop on the connected cables. Maximum distances can vary based on the quality of the UTP cables and the environment.
You may daisy chain up to 4 POEEXT1GAT units total, for a maximum of 500m. The 4th unit will supply IEEE 802.3af up to 12W output.
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
System and Cable Requirements If your connected device does not meet the IEEE 802.3af or IEEE 802.3at PoE standard, then the POEEXT1GAT will not pass-through power to the connected device / Ethernet cable.
Indicators
LED Indicators 1 - PoE IN
1 - LNK/ACT
1 - PoE OUT
Power
Output Voltage 52 ~ 56 DC
Power Consumption (In Watts) 3.2 W Max
Power Source PoE-Powered
Environmental
Humidity 5~95% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 85°C (14°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 25 mm [1 in]
Product Length 94 mm [3.7 in]
Product Weight 188 g [6.6 oz]
Product Width 69 mm [2.7 in]
Packaging Information
Shipping (Package) Weight 339 g [12 oz]
What's in the Box
Included in Package 1 - Gigabit Power over Ethernet extender
1 - instruction manual

Certifications

Related Products

1-Port to 4-Port VDSL2 Ethernet Extender Kit Over Single-Pair Wire - 10/100Mbps - 1km
410VDSLEXT2
1-Port to 4-Port VDSL2 Ethernet Extender Kit Over Single-Pair Wire - 10/100Mbps - 1km

Scale your 10/100 Mbps Ethernet network 1km over RJ11 phone lines and remotely connect four RJ45 network devices

509,99 € exc VAT
611,99 € inc VAT
Gigabit Ethernet over Coaxial Unmanaged Network Extender Kit - 2.4km
EOC1110K
Gigabit Ethernet over Coaxial Unmanaged Network Extender Kit - 2.4km

Extend an Ethernet network over Coaxial cable up to 1.5 miles (2.4km)

463,99 € exc VAT
556,79 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Troubleshooting

It is highly recommended that solid Ethernet cables are used with this product to make sure that the signal is as strong as it can be. This type of cable is great at preventing loss of signal strength, as long as great flexibility in the cable is not required. Stranded Ethernet cables are the most commonly used type of Ethernet cable, but this type of cable can result in a gradual loss of signal strength the longer the cable is.

Solid Ethernet cables are preferred if the cables are used behind walls from patch panels to wall jacks. Stranded Ethernet cables are preferable when you need shorter and more flexible cables.  Good examples of this are when you need an Ethernet cable on the server side of the patch panel, or at workstations.