StarTech.com

10/100 Mbps Multi Mode Fiber Media Converter SC 2 km

Convert and extend a 10/100 Mbps Ethernet connection up to 1.2 miles/2km over Multi Mode SC fiber

Product ID: ET90110SC2

  • Supports standalone operation, or installation into the ETCHS2U Rackmount Chassis
  • Advanced features include Link-loss forwarding, remote status monitoring, two frame lengths
  • Supports a maximum fiber cable length of 2 km
View More
  • Supports full or half-duplex operation
  • Easy to use and install
103,99 € EUR exc VAT
124,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE802.3 (10BASE-T)
IEEE802.3u (100BASE-TX)
IEEE802.3u (100BASE-FX)
PoE No
WDM No
Performance
Auto MDIX Yes
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 2 km (1.2 mi)
Maximum Data Transfer Rate 200 Mbps (Full Duplex Mode)
Type Multi Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic SC Duplex Female
1 - RJ-45 Female
Power
Center Tip Polarity Positive
Input Current 0.48A
Input Voltage 100 - 240 AC
Output Current 1.6 A
Output Voltage 12V DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 2.4 cm [0.9 in]
Product Length 15.3 cm [6 in]
Product Width 87 mm [3.4 in]
Weight of Product 390 g [13.8 oz]
Packaging Information
Package Height 77 mm [3 in]
Package Length 23.3 cm [9.2 in]
Package Width 19 cm [7.5 in]
Shipping (Package) Weight 779 g [27.5 oz]
What's in the Box
Included in Package 1 - Fiber Media Converter
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Grounding Screw
1 - Instruction Manual

Certifications

Accessories