Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

20-Slot 2U Rack Mount Media Converter Chassis for ET Series 2 Fiber Media Converter

Product ID: ETCHS2U

Add an un-managed, 20-slot media converter chassis to your rack or cabinet

Features
  • 2U 20-slot Media Converter Chassis with AC/DC power

  • Single 200W Power Supply included - redundant power supply (ETCHS2UPSU) also available - sold separately

  • 2 removable cooling fans included

  • All modules and cards support hot-swapping

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
1.012,99 € EUR exc VAT
1.215,59 € inc VAT

ID: ETCHS2U

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ETCHS2U 20-Slot 2U Rack Mount Media Converter Chassis for ET Series 2 Media Converters lets you add an un-managed, 20-slot media converter chassis to your rack or cabinet to provide central power and cooling.

The media converter rack includes a single 200W power supply to centrally power all 20 slots, with an additional slot to add a redundant power supply (ETCHS2UPSU) for maximum up-time. It also includes two cooling fans (one per side) to help extend the life of your media converters.

A perfect accessory to the StarTech.com ET series 2 converters, the 2U chassis is designed so that all critical components (Power, Fans and Media Converter Cards) are hot swappable to avoid network disruption.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Chassis consolidates your media converters into one space, while providing central power and cooling, for a streamlined rackmount solution
  • Modular design lets you hot-swap your media converter cards, fans, or add an additional power supply without downtime
Applications
  • Centrally mount and power up to 20 media converter units with a single chassis, while providing additional cooling and optional redundant power
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Fan(s) Yes
Fans 2 - 80 mm
Frame Type Open Frame
Mounting Options Front Mount (Front Only)
U Height 2U
Performance
Air Flow Rate 59.37 CFM
MTBF 65,000 Hours (25°C)
Noise Level 44.5 dBA
Power
Input Current 2.2 A
Input Voltage 110V-240V AC
Output Current 16.6 A
Output Voltage 12 DC
Power Consumption (In Watts) 60
Power Source Standard 120V Power Cords
Environmental
Humidity 5~90% RH Non-condensing
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 164 mm [6.5 in]
Product Length 394 mm [15.5 in]
Product Weight 6.1 kg [13.4 lb]
Product Width 517 mm [20.4 in]
Rail Thickness 1 mm [0 in]
Packaging Information
Shipping (Package) Weight 8.4 kg [18.5 lb]
What's in the Box
Included in Package 1 - 2U Media Converter Chassis
3 - Power Cords (NA/EU/UK)
1 - Grounding Screw
1 - Instruction Manual
Redundant 200W Media Converter Chassis Power Supply Module for ETCHS2U
ETCHS2UPSU

Redundant 200W Media Converter Chassis Power Supply Module for ETCHS2U

Add a redundant or replacement power supply to the ETCHS2U media converter chassis

497,99 € exc VAT
597,59 € inc VAT

10/100 Multimode Fiber Media Converter (SC)
ET90110SC2

10/100 Mbps Multi Mode Fiber Media Converter SC 2 km

Convert and extend a 10/100 Mbps Ethernet connection up to 1.2 miles/2km over Multi Mode SC fiber

103,99 € exc VAT
124,79 € inc VAT

10/100 Single Mode Fiber Media Converter (SC)
ET90110SM302

10/100 Mbps Single Mode Fiber Media Converter SC 30 km

Convert and extend a 10/100 Mbps Ethernet connection up to 18.6 miles/30km over Single Mode SC fiber

234,99 € exc VAT
281,99 € inc VAT

10/100 Mbps Multi Mode Fiber Media Converter ST 2 km
ET90110ST2

10/100 Mbps Multi Mode Fiber Media Converter ST 2 km

Convert and extend a 10/100 Mbps Ethernet connection up to 1.2 miles/2km over Multi Mode ST fiber

101,99 € exc VAT
122,39 € inc VAT

10/100 Mbps Ethernet Single Mode WDM Fiber Media Converter Kit (SC)
ET90110WDM2

10/100 Mbps Ethernet Single Mode WDM Fiber Media Converter Kit SC 20km

Convert and extend a 10/100 Mbps Ethernet connection up to 12.4 miles/20 km over a single mode SC fiber cable

489,99 € exc VAT
587,99 € inc VAT

Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m
ET91000LC2

Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multimode LC fiber

251,99 € exc VAT
302,39 € inc VAT

Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps
ET91000SC2

Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multi Mode SC fiber

203,99 € exc VAT
244,79 € inc VAT

Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps
ET91000SM402

Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps

Convert and extend a Gigabit Ethernet connection up to 24.8 miles/40 km over Single Mode SC fiber

639,99 € exc VAT
767,99 € inc VAT

* Product appearance and specifications are subject to change without notice.