Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Gigabit Ethernet PoE Open SFP Fiber Media Converter – PSE

Product ID: ET1110PSE

Power an individual PoE-capable device with this open SFP PSE Media Converter

Features
  • 10/100/1000Base-T to 1000Base-SX/LX Media Converter with open SFP slot

  • IEEE 802.3af Compliant PSE (power sourcing equipment)

  • Supplies 48V DC (up to 15.4W) to PoE compliant devices

More Features . . .
  • Supports Link Fault Pass-Through (LFPT) function

  • 10/100/1000 Mbps Ethernet Auto-negotiation or Forced Mode

  • Supports 1632 bytes (max.) packets

  • Auto MDI/MDI-X

Prices may be lower from Resellers:

INGAT
Available in
190,99 € EUR exc VAT
229,19 € inc VAT

ID: ET1110PSE

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ET1110PSE PSE/PoE Media Converter, which features an open SFP slot, enables you to create an Ethernet-Fiber link by transparently converting from 1000Base-SX/LX fiber to 10/100/1000Base-T, while acting as a Power Sourcing Equipment (PSE) device.

With the added flexibility of an open SFP slot, the media converter enables you to choose the Gigabit SFP that best suits your network fiber connection and distance requirements (see our full line of Gigabit transceivers for compatible solutions).

Capable of delivering up to 48V DC power to IEEE 802.3af devices (such as wireless access points (WAP) or IP cameras), using standard Cat 5 (or better) cabling, this PoE media converter offers the ideal solution for providing data and power to areas where electrical wall outlets may not be available - a versatile solution that saves the hassle and expense of running new electrical wiring.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • The PSE media converter enables you to use existing standard Cat5/5e/6 Ethernet cabling to deliver both power and data, which allows for remote equipment installs in locations where it was previously impossible
  • The compact, lightweight design of the PoE media converter can easily be mounted or placed into any location, with little or no configuration needed, which saves install space, as well as time and hassle
  • An open SFP slot provides the flexibility to configure this POE media converter to best suit your network requirements
Common Customer Questions

View FAQs...

Applications
  • Works well in industrial applications, where standard power outlets are not available or are too costly to install
  • Perfect for powering a Wireless Access Point (WAP) in a business environment
  • Power a security camera/ network webcam situated in a remote area where power connection is not possible, over an Ethernet connection
  • Enable remote installation of touchscreens or information kiosks
  • Connecting PoE device data and power to Gigabit fiber backbone
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID Marvell - 88E6131
Industry Standards IEEE 802.3 10BASE-T
IEEE 802.3ab 1000BASE-T
IEEE 802.3af Power over Ethernet
IEEE 802.3u 100BASE-TX
IEEE 802.3x
IEEE 802.3z 1000BASE-SX
PoE Yes
WDM No
Performance
Auto MDIX Yes
Fiber Operating Mode Half/Full-Duplex
MTBF 75,000 Hours @ 25°C
Power Output 48V DC at 15.4W Supported
Switching Architecture Store and Forward
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - SFP Slot Female
Special Notes / Requirements
Note Fiber data transfer speeds and distances are dependent on the SFP used (sold separately)
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
Indicators
LED Indicators 1 - Power
1 - TX Speed
2 - Duplex (TX/FX)
2 - Link (TX/FX)
Power
Input Voltage 110V-240V AC
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (non-condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 35 mm [1.4 in]
Product Length 165 mm [6.5 in]
Product Weight 277 g [9.8 oz]
Product Width 145 mm [5.7 in]
Packaging Information
Shipping (Package) Weight 626 g [22.1 oz]
What's in the Box
Included in Package 1 - PSE/PoE Fiber Media Converter
1 - Universal Power Adapter (NA/EU/UK)
1 - Instruction Manual
SFP transceiver w/ DDM  (1.25Gbps, 1310nm, Single Mode, LC)
SFPG1320C

Cisco GLC-LH-SMD Compatible Gigabit Fiber SFP Transceiver Module SM LC w/ DDM - 20 km (Mini-GBIC)

Add, replace or upgrade SFP modules on Gigabit fiber equipment

126,99 € exc VAT
152,39 € inc VAT

Gigabit 850nm Multi Mode SFP Fiber Optical Transceiver - LC 550m
SFPSXMM

Gigabit 850nm Multi Mode SFP Fiber Optical Transceiver - LC 550m

Add, replace or upgrade SFP modules on gigabit fiber equipment

95,99 € exc VAT
115,19 € inc VAT

* Product appearance and specifications are subject to change without notice.