Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comGigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps
Convert and extend a Gigabit Ethernet connection up to 24.8 miles/40 km over Single Mode SC fiber
Product ID: ET91000SM402
- Supports standalone operation, or installation into the ETCHS2U Rackmount Chassis
- Cost-effective way to extend/bridge networks using fiber cabling
- Advanced features include Link-loss forwarding, remote monitor status, two frame lengths
- Maximum Fiber Cable length of 40 km
- Supports full or half-duplex operation
- Quick and simple installation, easy to use
Not Available
May be in stock with partners
From a Partner
Support
Overview
The ET91000SM402 1000 Mbps Gigabit Single Mode Fiber Media Converter SC (40 km) lets you extend a Gigabit Ethernet network over single mode fiber by up to 40km (25 miles).
A cost-effective solution for connecting a Gigabit Ethernet (1000Base-T) network to remote network segments over a (1000Base-LX/SX) fiber backbone, the GbE to SM fiber converter supports full Gigabit speeds for ideal network performance and scalability. Designed to offer a durable and convenient Ethernet to fiber solution, the Ethernet to SC Fiber converter features an all-steel chassis, and a simple plug-and-play installation with minimal configuration required.
For added versatility, this fiber media converter supports standalone operation, or installation into the 20 Slot, 2U Rackmount Chassis (ETCHS2U).
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Link loss forwarding, remote status monitoring help ensure maximum up-time
- Provides Ethernet to Fiber conversion as a standalone device, or can be installed into the ETCHS2U 20 slot chassis for added versatility
- Rugged steel casing for added durability in harsh environments
Applications
Provides network connectivity to users or network segments located in isolated areas of a large complex or separate building
Suitable for environments such as government agencies, where security threats (network tapping, etc.) need to be prevented
Connect traffic control/monitoring systems at extreme distances to the main office
Extend network connectivity to remote areas of stadiums, auditoriums or other venues
Converts 1000Base-LX fiber optic signals to 1000Base-T Ethernet over single mode fiber cable
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931984 | |
UPC Code | 065030846219 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
PoE | No | |
WDM | No | |
Performance | ||
Auto MDIX | Yes | |
Fiber Operating Mode | Half/Full-Duplex | |
Fiber Type | Single Mode | |
Max Transfer Distance | 40 km (24.8 mi) | |
Maximum Data Transfer Rate | 2000 Mbps (full duplex mode) | |
MTBF | 65,000 Hours | |
Wavelength | 1310nm | |
Connector(s) | ||
Local Unit Connectors | 1 - Fiber Optic SC Duplex Female | |
1 - RJ-45 Female | ||
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.36A | |
Input Voltage | 115V-230V AC | |
Output Current | 1.6 A | |
Output Voltage | 12 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 4 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 10~90% RH | |
Operating Temperature | 0°C to 60°C (32°F to 140°F) | |
Storage Temperature | -10°C to 70°C (14°F to 158°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Height | 20 mm [0.8 in] | |
Product Length | 160 mm [6.3 in] | |
Product Weight | 600 g [21.2 oz] | |
Product Width | 95 mm [3.7 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.7 kg [1.5 lb] | |
What's in the Box | ||
Included in Package | 1 - Fiber Media Converter | |
1 - Universal Power Adapter (NA/EU/UK/AU) | ||
1 - Grounding Screw | ||
1 - Instruction Manual |
Related Products
1000 Mbps Gigabit Single Mode Fiber Media Converter LC 40 km
Convert and extend a Gigabit Ethernet connection up to 24.8 miles/40km over Single Mode LC fiber
Accessories
20-Slot 2U Rack Mount Media Converter Chassis for ET Series 2 Fiber Media Converter
Add an un-managed, 20-slot media converter chassis to your rack or cabinet
Product Support
Drivers & Downloads
Manual(s):
-
ET1000S40LC2_ET91000SM402.pdf
English
Compliance Letter(s):
Data Sheet(s)
- ET91000SM402_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
Different optical cables are needed for different applications. Before you select a cable to interconnect fiber devices, make sure that the following things match:
-
Mode: Single Mode or Multi Mode.
-
Wavelength: For example, 850 nm, 1310 nm, or 1550 nm.
Note: The above properties cannot be converted or changed by a cable.
When you select a cable, make sure that the cable ends (for example, LC, SC, ST, or MT) match the fiber media devices.
Simplex and duplex ends are available for most connector types. Simplex cables have the connectors separate, where duplex cables have the transmit (TX) and receive (RX) connectors joined together. StarTech.com fiber media devices are compatible with simplex and duplex connectors.
It does not matter which diameter or OM classification the cable uses, as long as it meets the mode requirement.
Fiber media converters can be used to convert a standard Ethernet connection to a standard fiber connection, or can be used to extend a copper Ethernet network. When you use fiber media converters to extend a copper Ethernet network, make sure that the same fiber standards are being used on either end of the fiber network.
Copy Link
Was this information helpful? Yes No
Note: Terms like 1000BASE-LX, 100BASE, 1000BASE, and 10GBASE refer to how fast the data can transfer, with 100BASE being 100Mb/s, 1000BASE being 1000Mb/s or 1GB/s, and 10GBASE being 10Gb/s. FX, SX, LX, and SR refer to different fiber standards and use different wavelengths (among other things).
Fiber media converters come in different types for different applications. You need to consider the specifications for both network devices before you can select the correct fiber media converters.
A fiber media converter can be used to simply convert fiber to copper (for example, 100BASE-FX to 100BASE-TX), convert copper to fiber, or it can be used to extend a copper network over fiber optic cabling. If you use an application that uses fiber media converters, the copper and fiber industry standards must match.
The following is an example of a working fiber to copper setup:
- A network switch that has an LC fiber output using 1000BASE-LX is connected to an LC fiber cable that patches into the ET1000S40LC2, which is compatible with 1000BASE-LX/SX. The connected copper device is 1000BASE-T.
If the copper device in the above setup is 10/100 (100BASE-T), no copper link would be detected.
Note: Some media converters do not auto-negotiate copper or fiber standards, which limits the device to 10/100 or gigabit operation. For more information, check the specifications of the media converter.
When you use the fiber media converter in a network extender setup, it works best if you use the same media converter on either end. As long as the fiber standards match, you can use different connectors and the fiber network will be created between the units.
The following are some examples of available fiber connector types:
- LC
- SC
- ST
- Open SFP
The Open SFP units (referred to as Open on the Fiber Media Converter Drilldown) can use any mini-GBIC or SFP compatible fiber transceiver. The ET LC fiber media converters include LC SFPs, which makes the unit an open SFP, if required.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a fiber media converter, there are some quick tests that you can complete to rule out potential problems. To identify what the source of the issue is, observe the power LED, LAN LEDs, and fiber link LED on the units.
If the power LED is not illuminated for the transmitter or the receiver, complete the following:
-
Make sure that you are using the provided power adapter(s).
-
Make sure that the adapter is plugged into a compatible wall outlet.
-
Make sure that the adapter is plugged into both the transmitter and receiver.
If another LED is not operating as expected, make sure that the components in your setup are working correctly. To test your setup components, try the following:
-
Use the cables, fiber media converter, and network devices (including SFPs, if applicable) in another setup to see if the problem is with the components or the setup.
-
Use different cables, fiber media converter, and network devices (including SFPs, if applicable) in your setup to see if the problem persists. Ideally, you should test components that you know work in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
Make sure that the DIP switches are set to the following:
-
DIP switches should be identical on both local and remote units. By default, DIP switches are set to Off (the switch is pointing up).
-
For more information about the advanced configuration options, refer to the manual for your product.
If you cannot establish a network connection between your local and remote units, you need to do the following to make sure that the issue is not related to the network configuration:
-
Use two computer systems directly connected to the fiber media converter LAN ports.
-
Open a command prompt on Computer 1 and ping Computer 2.
If the issue is not related to the network configuration, you should receive a response from Computer 2.
For more information on how to ping another network device, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=networking#ping-test-windows-mac-os.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+