StarTech.com

Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multimode LC fiber

Product ID: ET91000LC2

  • Supports standalone operation, or installation into the ETCHS2U Rackmount Chassis
  • SFP can be removed from the unit, for replacement or swapping to a different specification
  • Cost-effective way to extend/bridge networks using fiber cabling
View More
  • Advanced features include Link-loss forwarding, remote monitor status, two frame lengths
  • Maximum Fiber Cable length of 550m
  • Supports full or half-duplex operation
  • Easy to use and install
  • Jumbo Frame support
251,99 € EUR exc VAT
302,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
PoE No
WDM No
Performance
Auto MDIX Yes
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 2000 Mbps (full duplex mode)
MTBF 65,000 Hours
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
1 - RJ-45 Female
Power
Center Tip Polarity Positive
Input Current 0.36A
Input Voltage 100 - 240 AC
Output Current 1.6 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 4
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2 cm [0.8 in]
Product Length 16 cm [6.3 in]
Product Width 95 mm [3.7 in]
Weight of Product 405 g [14.3 oz]
Packaging Information
Package Height 89 mm [3.5 in]
Package Length 13.8 cm [5.4 in]
Package Width 20.6 cm [8.1 in]
Shipping (Package) Weight 774 g [27.3 oz]
What's in the Box
Included in Package 1 - Fiber Media Converter
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Grounding Screw
1 - Instruction Manual

Certifications

Accessories