StarTech.com

Gigabit Ethernet Fiber Media Converter Card Module with Open SFP Slot

Convert and extend a Gigabit Ethernet connection over fiber, using the Gigabit SFP of your choice

Product ID: ET91000SFP2C

  • Media Converter card module designed for installation into the ETCHS2U Rackmount Chassis
  • Open SFP slot supports MSA-Compliant Single / Multi-Mode Gigabit SFPs at varying distances
  • Advanced features include Link-loss forwarding, remote monitor status, two frame lengths
View More
  • Supports full or half-duplex operation
  • Easy to use and install
  • Jumbo Frame support
163,99 € EUR exc VAT
196,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Marvell - 88E1111
Industry Standards IEEE 802.3ab 1000BASE-T
IEEE 802.3z 1000BASE-LX
IEEE 802.3z 1000BASE-SX
PoE No
WDM No
Performance
Auto MDIX Yes
Fiber Operating Mode Half/Full-Duplex
Maximum Data Transfer Rate 1.25 Gbps
MTBF 65, 000 Hours
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - SFP Slot Female
Special Notes / Requirements
Note Fiber data transfer speeds and distances are dependent on the SFP used (sold separately)
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 12V DC
Plug Type M
Power Consumption (In Watts) < 8W
Power Source Not Included (not required for standard applications)
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Product Height 2.1 cm [0.8 in]
Product Length 14.2 cm [5.6 in]
Product Width 74 mm [2.9 in]
Weight of Product 110 g [3.9 oz]
Packaging Information
Package Height 27 mm [1.1 in]
Package Length 18.5 cm [7.3 in]
Package Width 13 cm [5.1 in]
Shipping (Package) Weight 184 g [6.5 oz]
What's in the Box
Included in Package 1 - Fiber Media Converter
1 - Instruction Manual

Certifications

Related Products

Gigabit Ethernet Fiber Media Converter with Open SFP Slot
ET91000SFP2
Gigabit Ethernet Fiber Media Converter with Open SFP Slot

Convert and extend a Gigabit Ethernet connection over fiber using the Gigabit SFP of your choice

205,99 € exc VAT
247,19 € inc VAT
Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps
ET91000SC2
Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multi Mode SC fiber

203,99 € exc VAT
244,79 € inc VAT
Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps
ET91000SM402
Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps

Convert and extend a Gigabit Ethernet connection up to 24.8 miles/40 km over Single Mode SC fiber

639,99 € exc VAT
767,99 € inc VAT
10/100 Mbps Ethernet Single Mode WDM Fiber Media Converter Kit (SC)
ET90110WDM2
10/100 Mbps Ethernet Single Mode WDM Fiber Media Converter Kit SC 20km

Convert and extend a 10/100 Mbps Ethernet connection up to 12.4 miles/20 km over a single mode SC fiber cable

489,99 € exc VAT
587,99 € inc VAT
Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m
ET91000LC2
Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multimode LC fiber

251,99 € exc VAT
302,39 € inc VAT

Accessories