StarTech.com

OAM Managed Gigabit Ethernet Fiber Media Converter - Multi Mode LC 550m - 802.3ah Compliant

Convert and extend a Gigabit Ethernet connection over Multimode LC fiber with remote management capabilities

Product ID: ET91000LCOAM

  • Supports standalone operation, or installation into the ETCHS2U Rackmount Chassis
  • Supports 802.3ah OAM In-band management for monitoring connection status
  • Gigabit Multi Mode LC SFP installed (up to 550m)
View More
  • SFP can be removed from the unit, for replacement or swapping to a different specification
  • 9k Jumbo Frame Support
  • Per-port bandwidth control
  • Supports full or half-duplex operation
  • Supports Auto Laser Shutdown (ALS)
301,99 € EUR exc VAT
362,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T
IEEE 802.3ab 1000BASE-T
IEEE 802.3ah EFM
IEEE 802.3u 100BASE-TX
IEEE 802.3z 1000BASE-LX
IEEE 802.3z 1000BASE-SX
PoE No
WDM No
Performance
Auto MDIX Yes
Compatible Networks 1000 Mbps (1 Gbps)
DDM No
Fiber Operating Mode Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 65,000 Hrs
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
1 - RJ-45 Female
Power
Center Tip Polarity Positive
Input Current 0.36 A
Input Voltage 100 - 240 AC
Output Current 1.6 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 12
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (Non-condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.3 cm [0.9 in]
Product Length 16.3 cm [6.4 in]
Product Width 87 mm [3.4 in]
Weight of Product 411 g [14.5 oz]
Packaging Information
Package Height 92 mm [3.6 in]
Package Length 20.6 cm [8.1 in]
Package Width 13.6 cm [5.4 in]
Shipping (Package) Weight 789 g [27.9 oz]
What's in the Box
Included in Package 1 - Fiber Media Converter
1 - Grounding Screw
1 - Universal Power Adapter (NA/EU/UK/AU)
1 - Instruction Manual

Certifications

Related Products

Gigabit Ethernet Fiber Media Converter with Open SFP Slot
ET91000SFP2
Gigabit Ethernet Fiber Media Converter with Open SFP Slot

Convert and extend a Gigabit Ethernet connection over fiber using the Gigabit SFP of your choice

205,99 € exc VAT
247,19 € inc VAT
Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps
ET91000SM402
Gigabit Ethernet Single Mode Fiber Media Converter SC 40 km - 1000 Mbps

Convert and extend a Gigabit Ethernet connection up to 24.8 miles/40 km over Single Mode SC fiber

639,99 € exc VAT
767,99 € inc VAT
Gigabit Ethernet Fiber Media Converter Card Module with Open SFP Slot
ET91000SFP2C
Gigabit Ethernet Fiber Media Converter Card Module with Open SFP Slot

Convert and extend a Gigabit Ethernet connection over fiber, using the Gigabit SFP of your choice

163,99 € exc VAT
196,79 € inc VAT
Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m
ET91000LC2
Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multimode LC fiber

251,99 € exc VAT
302,39 € inc VAT
Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps
ET91000SC2
Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multi Mode SC fiber

203,99 € exc VAT
244,79 € inc VAT

Accessories