StarTech.com

Gigabit Ethernet Fiber Media Converter - Compact - 850nm MM LC - 550m

Convert and extend different networks over a Gigabit fiber cable connection up to 550m / 1804ft

Product ID: MCM1110MMLC

  • Convert between an RJ45 copper Ethernet connection and a fiber optic connection to extend your network cost-effectively
  • 10/100/1000 Mbps RJ45 port supports auto negotiation to bridge different network speeds and devices to a Gigabit fiber network
  • Compact standalone design and wall mounting option for easy and convenient installation
View More
  • 850nm LC multimode Gigabit fiber connection using the included SFP transceiver
  • 550m range on fiber optic interface
  • Link Fault Pass (LFP) supported
  • Durable metal housing
  • Supports IEEE 802.1q Tag VLAN pass through
  • Auto MDIX
  • 9K Jumbo Frame supported
154,99 € EUR exc VAT
185,99 € EUR inc VAT

Overview

This fiber media converter offers an easy, cost-effective way to extend your network over Gigabit fiber. It is equipped with a multimode transceiver which converts a copper RJ45 Ethernet connection to Gigabit fiber to extend your network over longer distances or connect workstations to switches. The converter provides a powerful extended networking solution for campuses, businesses, government facilities, stadiums, or other areas requiring network access.

Cost-effective extension and dependable performance

The Gigabit Fiber Media Converter provides a cost-effective and dependable solution for shorter range network extensions. It connects an Ethernet network to remote devices over a fiber backbone, with a 550m range on the fiber optic interface. The media converter has a durable metal housing, engineered to deliver long-lasting performance.

Versatile connections for broad compatibility

Fully compatible with 10/100/1000Base-T Ethernet networks, the fiber media converter supports auto negotiation to bridge different speed networks and devices to a Gigabit fiber network.  It provides versatile connectivity to your existing networks and devices, allowing you to maximize the usage and performance of legacy equipment.

The multimode transceiver is removable, giving you the flexibility to change your transceiver in the future to meet your networking needs.

Easy installation and compact convenience

The unmanaged fiber media converter has a standalone design with simple plug-and-play set-up to ensure fast and easy installation. Compact in size, the converter gives you flexible installation options - including a wall mounting option to save space.

The MCM1110MMLC is backed by a StarTech.com 2-year warranty and free lifetime technical support.

 

Applications

Extend or bridge networks using fiber cable

Provide connectivity to users in an isolated area of a large complex or in a separate building

Ideal for secure connections required by government or corporations where EMI is not acceptable

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T
IEEE 802.3u 100BASE-TX
IEEE 802.3ab 1000BASE-T
IEEE 802.3z 1000BASE-SX
IEEE 802.3z 1000BASE-LX
PoE No
WDM No
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Fiber Operating Mode Full-Duplex
Fiber Type Multi Mode
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1 Gbps
MTBF > 50,000 hours at 25°C
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - Fiber Optic LC Duplex Female
Indicators
LED Indicators 1 - Power
1 - Fiber Port Link/Act
1 - Copper Port Link/Act
1 - 1000 Mbps
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 ~ 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH (Non-condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Brown
Enclosure Type Steel
Product Height 26 mm [1 in]
Product Length 94 mm [3.7 in]
Product Weight 200 g [7.1 oz]
Product Width 70 mm [2.8 in]
Packaging Information
Shipping (Package) Weight 510 g [18 oz]
What's in the Box
Included in Package 1 - Gigabit Ethernet fiber media converter - MM LC
1 - universal power adapter (NA/JP, EU, UK, ANZ)

Certifications

Related Products

Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m
ET91000LC2
Fiber Media Converter Gigabit 1000Mbps MM Fibre LC 550m

Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multimode LC fiber

251,99 € exc VAT
302,39 € inc VAT
1000 Mbps Gigabit Single Mode Fiber Media Converter LC 40 km
ET1000S40LC2
1000 Mbps Gigabit Single Mode Fiber Media Converter LC 40 km

Convert and extend a Gigabit Ethernet connection up to 24.8 miles/40km over Single Mode LC fiber

546,99 € exc VAT
656,39 € inc VAT
OAM Managed Gigabit Ethernet Fiber Media Converter - Multi Mode LC 550m - 802.3ah Compliant
ET91000LCOAM
OAM Managed Gigabit Ethernet Fiber Media Converter - Multi Mode LC 550m - 802.3ah Compliant

Convert and extend a Gigabit Ethernet connection over Multimode LC fiber with remote management capabilities

301,99 € exc VAT
362,39 € inc VAT
Gigabit Ethernet Fiber Media Converter with Open SFP Slot
MCM1110SFP
Gigabit Ethernet Fiber Media Converter with Open SFP Slot

Convert and extend different networks over a Gigabit fiber cable connection using the SFP of your choice

103,99 € exc VAT
124,79 € inc VAT
Gigabit Ethernet Fiber Media Converter with Open SFP Slot
ET91000SFP2
Gigabit Ethernet Fiber Media Converter with Open SFP Slot

Convert and extend a Gigabit Ethernet connection over fiber using the Gigabit SFP of your choice

205,99 € exc VAT
247,19 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Different optical cables are needed for different applications. Before you select a cable to interconnect fiber devices, make sure that the following things match:

  • Mode: Single Mode or Multi Mode.

  • Wavelength: For example, 850 nm, 1310 nm, or 1550 nm.

Note: The above properties cannot be converted or changed by a cable.

When you select a cable, make sure that the cable ends (for example, LC, SC, ST, or MT) match the fiber media devices.

Simplex and duplex ends are available for most connector types. Simplex cables have the connectors separate, where duplex cables have the transmit (TX) and receive (RX) connectors joined together.  StarTech.com fiber media devices are compatible with simplex and duplex connectors.

It does not matter which diameter or OM classification the cable uses, as long as it meets the mode requirement.

Fiber media converters can be used to convert a standard Ethernet connection to a standard fiber connection, or can be used to extend a copper Ethernet network. When you use fiber media converters to extend a copper Ethernet network, make sure that the same fiber standards are being used on either end of the fiber network.

Note: Terms like 1000BASE-LX, 100BASE, 1000BASE, and 10GBASE refer to how fast the data can transfer, with 100BASE being 100Mb/s, 1000BASE being 1000Mb/s or 1GB/s, and 10GBASE being 10Gb/s. FX, SX, LX, and SR refer to different fiber standards and use different wavelengths (among other things).

Fiber media converters come in different types for different applications. You need to consider the specifications for both network devices before you can select the correct fiber media converters.

A fiber media converter can be used to simply convert fiber to copper (for example, 100BASE-FX to 100BASE-TX), convert copper to fiber, or it can be used to extend a copper network over fiber optic cabling. If you use an application that uses fiber media converters, the copper and fiber industry standards must match.

The following is an example of a working fiber to copper setup:

  • A network switch that has an LC fiber output using 1000BASE-LX is connected to an LC fiber cable that patches into the ET1000S40LC2, which is compatible with 1000BASE-LX/SX. The connected copper device is 1000BASE-T.

If the copper device in the above setup is 10/100 (100BASE-T), no copper link would be detected.

Note: Some media converters do not auto-negotiate copper or fiber standards, which limits the device to 10/100 or gigabit operation. For more information, check the specifications of the media converter.

When you use the fiber media converter in a network extender setup, it works best if you use the same media converter on either end. As long as the fiber standards match, you can use different connectors and the fiber network will be created between the units.

The following are some examples of available fiber connector types:

  • LC
  • SC
  • ST
  • Open SFP

The Open SFP units (referred to as Open on the Fiber Media Converter Drilldown) can use any mini-GBIC or SFP compatible fiber transceiver. The ET LC fiber media converters include LC SFPs, which makes the unit an open SFP, if required.

Troubleshooting

When you troubleshoot issues with a fiber media converter, there are some quick tests that you can complete to rule out potential problems. To identify what the source of the issue is, observe the power LED, LAN LEDs, and fiber link LED on the units.

If the power LED is not illuminated for the transmitter or the receiver, complete the following:

  • Make sure that you are using the provided power adapter(s).

  • Make sure that the adapter is plugged into a compatible wall outlet.

  • Make sure that the adapter is plugged into both the transmitter and receiver.

If another LED is not operating as expected, make sure that the components in your setup are working correctly. To test your setup components, try the following:

  • Use the cables, fiber media converter, and network devices (including SFPs, if applicable) in another setup to see if the problem is with the components or the setup.

  • Use different cables, fiber media converter, and network devices (including SFPs, if applicable) in your setup to see if the problem persists. Ideally, you should test components that you know work in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

Make sure that the DIP switches are set to the following:

  • DIP switches should be identical on both local and remote units. By default, DIP switches are set to Off (the switch is pointing up).

  • For more information about the advanced configuration options, refer to the manual for your product.

If you cannot establish a network connection between your local and remote units, you need to do the following to make sure that the issue is not related to the network configuration:

  • Use two computer systems directly connected to the fiber media converter LAN ports.

  • Open a command prompt on Computer 1 and ping Computer 2.

If the issue is not related to the network configuration, you should receive a response from Computer 2.

 

For more information on how to ping another network device, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=networking#ping-test-windows-mac-os.