StarTech.com

5-Port Industrial Ethernet Switch - DIN Rail Mountable

Expand your network connectivity with this rugged unmanaged 10/100Mbps switch

Product ID: IES5102

  • Network up to 5 Ethernet devices, even in industrial settings, with a robust IP30-rated switch
  • Wide-range 12-48V DC terminal block input
  • Easy installation with an integrated DIN rail bracket
View More
  • Wider range of operating temperatures, ideal for industrial environments
  • IEEE 802.3az Energy-Efficient Ethernet
  • Supports 10BaseT/100BaseTX and Full-Duplex/Half-Duplex Auto-negotiation
  • Supports IEEE 802.3x flow control and back pressure
  • Store-and-forward switching mechanism
128,99 € EUR exc VAT
154,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 (10BASE-T), IEEE 802.3u (100BASE-TX)
IEEE 802.3az (Energy-Efficient Ethernet)
IEEE 802.1P Quality of Service (QoS)
Interface RJ45 (10/100 Ethernet)
Ports 5
Regulatory Approvals EN61000-6-2
EN61000-6-4
EN61000-4-3 (Radiated RFI Standards)
EN61000-4-4 (Burst Standards)
EN61000-4-6 (Induced RFI Standards)
EN61000-4-8 (Magnetic Field Standards)
IEC60068-2-6 Fc (Vibration)
IEC60068-2-27 Ea (Shock)
Performance
Auto MDIX Yes
Buffer Size 56 KB
Compatible Networks 10/100 Mbps
Flow Control IEEE 802.3x Full-Duplex
Full Duplex Support Yes
Jumbo Frame Support No
Maximum Cable Length 100 m [328 ft]
Maximum Data Transfer Rate 200 Mbps (Full-Duplex)
MTBF 1,179,133 Hours
Surge Protection ESD: EN61000-4-2
Surge: EN61000-4-5
Switching Architecture Store-and-Forward
Connector(s)
External Ports 5 - RJ-45 Female
1 - Terminal Block (3 Wire)
Software
OS Compatibility OS Independent; No additional drivers or software required
Indicators
LED Indicators 1 - Power
5 - Link/Activity
5 - Activity (100 Mbps)
Power
Input Voltage 12 ~ 48 DC
Power Consumption (In Watts) 2.12W Max
Power Source Terminal Block
Environmental
Humidity 5~95% RH (Non-Condensing)
Operating Temperature -10°C to 60°C (14°F to 140°F)
Storage Temperature -25°C to 85°C (-13°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 11 cm [4.3 in]
Product Length 70 mm [2.8 in]
Product Width 25 mm [1 in]
Weight of Product 150 g [5.3 oz]
Packaging Information
Package Height 79 mm [3.1 in]
Package Length 19.8 cm [7.8 in]
Package Width 17.8 cm [7 in]
Shipping (Package) Weight 312 g [11 oz]
What's in the Box
Included in Package 1 - 5 Port Ethernet Switch (w/ Attached DIN Rail Bracket)
1 - Terminal Block
1 - Instruction Manual CD
Auto-Negotiation Yes
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

5 Port Unmanaged Industrial Gigabit Ethernet Switch - DIN Rail / Wall-Mountable
IES51000
5 Port Unmanaged Industrial Gigabit Ethernet Switch - DIN Rail / Wall-Mountable

Network up to 5 Ethernet devices through a rugged, industrial Gigabit Ethernet switch - DIN / Wall Mountable

217,99 € exc VAT
261,59 € inc VAT

Accessories