StarTech.com

5 Port Unmanaged Energy-Efficient Gigabit Ethernet Switch - Desktop / Wall Mount Network Switch

Network up to 5 Ethernet devices through a single, energy-efficient Gigabit desktop switch - Wall Mountable

Product ID: DS51002EU

  • 5 10/100/1000 Mbps unmanaged RJ45 Ethernet ports
  • Wall-mounted or desktop installation options
  • IEEE 802.3az Energy-Efficient Ethernet
View More
  • Auto-negotiation and Auto-MDIX detection on each port
  • IEEE 802.3x compliant flow control for full duplex and backpressure for half duplex operation
  • Up to 16K Jumbo Frame support
  • Supports automatic MAC address learning and aging
33,99 € EUR exc VAT
40,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-T, IEEE 802.3az Energy-Efficient Ethernet
Ports 5
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Half-duplex back-pressure and IEEE802.3x full-duplex
Full Duplex Support Yes
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
Switching Architecture Store-and-Forward
Connector(s)
External Ports 5 - RJ-45 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Indicators
LED Indicators 1 - Power
5 - Link / Act
Power
Center Tip Polarity Positive
Input Current 0.3 A
Input Voltage 100 - 240 AC
Output Voltage 9V DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 2.5 cm [1 in]
Product Length 14 cm [5.5 in]
Product Width 90 mm [3.5 in]
Weight of Product 122 g [4.3 oz]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 20.8 cm [8.2 in]
Package Width 16.8 cm [6.6 in]
Shipping (Package) Weight 331 g [11.7 oz]
What's in the Box
Included in Package 1 - Ethernet Switch
1 - Power Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports
IES51000POE
5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports

Connect Gigabit Ethernet and power to 4 PoE-enabled devices, with 15.4W per-port output

326,99 € exc VAT
392,39 € inc VAT
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable
IES81000POE
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable

Connect power and Gigabit Ethernet data to 8 PoE-enabled devices, with 30W per-port output - Wall Mountable

426,99 € exc VAT
512,39 € inc VAT
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable
IES61002POE
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable

Connect Gigabit Ethernet data and power to 4 PoE-enabled devices, with 2 additional GbE ports and redundant power input

518,99 € exc VAT
622,79 € inc VAT

Accessories