StarTech.com

5 Port Unmanaged Industrial Gigabit Ethernet Switch - DIN Rail / Wall-Mountable

Network up to 5 Ethernet devices through a rugged, industrial Gigabit Ethernet switch - DIN / Wall Mountable

Product ID: IES51000

  • 5 10/100/1000 Mbps unmanaged RJ45 Ethernet ports
  • IP30-rated DIN rail and wall-mountable metal enclosure
  • Wide-range redundant power via two 12-58V DC terminal block inputs, with alarm relay
View More
  • Overcurrent and reverse polarity protection
  • Extended operating temperature range (-40°C to 75°C)
  • Speed / duplex auto-negotiation and auto-MDIX detection on each port
  • Up to 9K jumbo frame support
  • IEEE 802.3az Energy-Efficient Ethernet
  • Supports IEEE 802.3x flow control and back-pressure
217,99 € EUR exc VAT
261,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-TX
IEEE 802.1p QoS, IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3ad Link Aggregation
IP30 (Enclosure)
Interface RJ45 (Gigabit Ethernet)
Ports 5
Performance
Auto MDIX Yes
Buffer Size 128 KB
Compatible Networks 10/100/1000 Mbps
Flow Control Half-duplex back-pressure and IEEE802.3x full-duplex
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Cable Length 100 m [328 ft]
Maximum Data Transfer Rate 2 Gbps (Full-Duplex)
Switching Architecture Store-and-Forward
Connector(s)
Connector Type(s) 5 - RJ-45 Female
1 - Terminal Block (6 Wire) Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Indicators
LED Indicators 1 - P1 (Power) indicator
1 - P2 (Power) indicator
1 - ALM (Alarm) indicator
5 - Link / Act
5 - Speed indicator
Power
Input Voltage 12 ~ 58 DC
Power Consumption (In Watts) 3.63W Max.
Power Source Terminal Block
Environmental
Humidity 5~95% RH (Non-Condensing)
Operating Temperature -40°C to 75°C (-40°F to 167°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.8 cm [1.1 in]
Product Length 11.1 cm [4.4 in]
Product Width 89 mm [3.5 in]
Weight of Product 328 g [11.6 oz]
Packaging Information
Package Height 83 mm [3.3 in]
Package Length 17.6 cm [6.9 in]
Package Width 13.9 cm [5.5 in]
Shipping (Package) Weight 523 g [18.5 oz]
What's in the Box
Included in Package 1 - Industrial Ethernet Switch
2 - Wall-Mount Brackets
1 - DIN-Rail Clip
4 - Screws
1 - Terminal Block
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable
IES61002POE
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable

Connect Gigabit Ethernet data and power to 4 PoE-enabled devices, with 2 additional GbE ports and redundant power input

518,99 € exc VAT
622,79 € inc VAT
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable
IES81000POE
8 Port Unmanaged Industrial Gigabit Power over Ethernet Switch - 802.3af/at PoE+ Switch - Wall Mountable

Connect power and Gigabit Ethernet data to 8 PoE-enabled devices, with 30W per-port output - Wall Mountable

395,99 € exc VAT
475,19 € inc VAT
5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports
IES51000POE
5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports

Connect Gigabit Ethernet and power to 4 PoE-enabled devices, with 15.4W per-port output

326,99 € exc VAT
392,39 € inc VAT