Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com5-Port Gigabit Ethernet Switch - PoE-Powered with 2x PSE/PoE Ports
Connect five Ethernet devices to your network, including two Power over Ethernet (802.3af) devices, even in locations without a power source
Product ID: IES51GPOEPD
- Deploy almost anywhere — PoE-powered device (PD) that supports both 802.3af and 802.3at power input
- Network and power your Gigabit PDs, with two 802.3af PSE ports offering total power output up to 15W
- Power the switch during power dips or failures, with redundant power input using the optional power adapter (included)
- Rugged metal enclosure provides durability in harsh environments
- Compatible with 10/100/1000 Mbps networks, and compliant with IEEE 802.3, 802.3u, 802.3ab standards
- Up to 9K Jumbo Frame support
- Auto MDIX and Auto Negotiation support
- Compliant with IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x full duplex flow control, and back-pressure for half-duplex operation
- 128KB frame buffer memory and supports up to 4,000 MAC address entries
Support
Overview
This PoE-powered switch expands your Gigabit network connectivity to remote locations where a power source is not available. For more versatility, you can power and network your Gigabit PoE-powered devices (PD) using two 802.3af PSE (Power Sourcing Equipment) ports. Its durable metal housing and redundant power input make this 5-port switch ideal for harsh environments.
PoE-powered device (PD) provides installation flexibility
The Gigabit network switch is powered through your existing PoE network infrastructure, so you can deploy it without an external power adapter. This gives you the flexibility to install the switch exactly where you need it, without additional hassle or costs.
Plus, the switch supports the most common types of PoE power input, including 802.3af/at networks, so you can rest assured that it will be compatible with your PoE equipment.
Integrated PSE ports can save you money
This Power over Ethernet switch features two 802.3af ports, so you can deliver both power and data to your PoE PDs without the expense of additional PoE injectors or switches. The switch provides 15W of total power output across both ports, so you can power and connect PoE devices such as IP phones and cameras in situations where a typical AC-powered network device can’t be used.
For applications where a power source is available, you can connect the optional power adapter and deliver up to 15W to each PSE port.
Redundant power input gives you peace of mind
The 5-port Gigabit Ethernet switch offers redundant power input using the included power adapter. With both PoE and AC power input, the versatile switch can remain operational during power dips, failures, or outages, making it perfect for factories, warehouses, and other industrial environments.
The IES51GPOEPD is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Provide greater network scalability, even if the switch isn’t near a power source
Connect and power PoE PDs such as IP phones, surveillance cameras, Wi-Fi® access points (WAP), and kiosks where a power connection is not available
Install in offices, schools, campuses, factories, and other large complexes
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030861106 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Industry Standards | IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-T | |
IEEE 802.3af PoE, IEEE 802.3at PoE+ | ||
IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x Flow Control | ||
Interface | RJ45 (Gigabit Ethernet) | |
Ports | 5 | |
Performance | ||
Auto MDIX | Yes | |
Auto-Negotiation | Yes | |
Buffer Size | 128 KB | |
Compatible Networks | 10/100/1000 Mbps | |
Flow Control | IEEE 802.3x full-duplex, Half-duplex back-pressure | |
Full Duplex Support | Yes | |
Jumbo Frame Support | 9K max. | |
MAC Address | 4,000 entries | |
Maximum Data Transfer Rate | 2000 Mbps (2 Gbps) - Full-Duplex | |
MTBF | 5 Years | |
Surge Protection | EN61000-4-2 (ESD) - 2kV EN61000-4-5 (Surge) - 2kV |
|
Switching Architecture | Store-and-Forward | |
Connector(s) | ||
Connector Type(s) | 5 - RJ-45 Female | |
Software | ||
OS Compatibility | OS Independent; No additional drivers or software required | |
Special Notes / Requirements | ||
Note | If the IES51GPOEPD is used with the optional AC power adapter, it can support two ports PoE (802.3af) with 15W per port | |
If you use PoE to power the IES51GPOEPD, it supports the following: One class 0 or one class 3 PoE PD (15.4W) Two class 1 PoE PDs (2x 4W) Two class 2 PoE PDs (2x 7W) One class 1 PoE PD and one class 2 PoE PD (1x 4W + 1x 7W) |
||
Patents and Licenses | The following patents are licensed for this product. This list might not be all inclusive. • United States Patent No. 5,406,260 (expired) • United States Patent No. 6,650,622 • United States Patent No. 7,457,250 • United States Patent No. 8,155,012 • United States Patent No. 8,902,760 • United States Patent No. 8,942,107 • United States Patent No. 9,019,838 • United States Patent No. 9,049,019 • United States Patent Application No. 14/695,456 • United States Patent Application No. 14/726,940 |
|
Indicators | ||
LED Indicators | 1 - Power | |
1 - PD (Powered Device) | ||
1 - Uplink | ||
4 - Link/Activity | ||
2 - PoE | ||
Power | ||
Center Tip Polarity | Positive | |
Input Current | 1.4 A | |
Input Voltage | 100 ~ 240 AC | |
Output Current | 1.25 A | |
Output Voltage | 48 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 60 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 10~90% RH (Non-Condensing) | |
Operating Temperature | 0°C to 40°C (32°F to 104°F) | |
Storage Temperature | -20°C to 70°C (-4°F to 158°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Height | 26 mm [1 in] | |
Product Length | 150 mm [5.9 in] | |
Product Weight | 355 g [12.5 oz] | |
Product Width | 84 mm [3.3 in] | |
Packaging Information | ||
Shipping (Package) Weight | 1.5 kg [3.4 lb] | |
What's in the Box | ||
Included in Package | 1 - 5-Port Gigabit Power over Ethernet switch | |
1 - universal power adapter | ||
4 - power cords (NA/EU/UK/AU) | ||
4 - rubber feet |
Related Products
5 Port Unmanaged Industrial Gigabit PoE Switch with 4 Power over Ethernet ports
Connect Gigabit Ethernet and power to 4 PoE-enabled devices, with 15.4W per-port output
6 Port Unmanaged Industrial Gigabit Ethernet Switch w/ 4 PoE+ Ports and Voltage Regulation - DIN Rail / Wall-Mountable
Connect Gigabit Ethernet data and power to 4 PoE-enabled devices, with 2 additional GbE ports and redundant power input
5-Port Industrial Ethernet Switch - DIN Rail Mountable
Expand your network connectivity with this rugged unmanaged 10/100Mbps switch
5 Port Unmanaged Industrial Gigabit Ethernet Switch - DIN Rail / Wall-Mountable
Network up to 5 Ethernet devices through a rugged, industrial Gigabit Ethernet switch - DIN / Wall Mountable
Accessories
Industrial 2 Port Gigabit PoE+ Power over Ethernet Injector 48V / 30W - Wall-Mountable
Supply power and data connectivity to two Gigabit PoE devices over standard Ethernet cabling
4-Port Gigabit Midspan - PoE+ Injector - 802.3at/af
Deliver power and data to four Power over Ethernet devices using this wall-mountable PoE+ midspan hub
1-Port Gigabit PoE+ Extender - 802.3at and 802.3af - 100 m (330 ft)
Scale your Power over Ethernet connection by 100m, or daisy chain up to four extenders for longer distance
1-Port Gigabit Midspan - PoE+ Injector - 802.3at and 802.3af
Deliver power and data to your Power over Ethernet device using this mountable PoE+ midspan
1-Port Serial-to-IP Ethernet Device Server - RS232 - DIN Rail and Surface Mountable - Aluminum
Connect to, configure and remotely manage an RS-232 serial device over an IP network
Product Support
Drivers & Downloads
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+