Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

PS/2 Keyboard and Mouse Extender over Cat 5

Product ID: PS2UTPEXT

Connect your PS/2 mouse or keyboard up to 100m (328ft) away from your host computer using standard Cat5 cable

Features
  • A single UTP cable transmits both keyboard and mouse

  • Uses standard Cat5 UTP Ethernet cabling

  • No external power source required

  • No driver or software installation required

Prices may be lower from Resellers:

INGAT
Available in
49,99 € EUR exc VAT
59,99 € inc VAT

ID: PS2UTPEXT

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This PS/2 over CAT 5 extender is the perfect solution for connecting PS/2 devices using standard Cat5 cable at extended distances from the host computer.

The extender allows you to lengthen PS/2 signals by up to 100 meters (328ft), making it perfect not only for current configurations, but also ideal for any future reconfigurations.

The PS/2 extender is comprised of two extender units. The local unit is installed near the PC and the remote unit is placed by the keyboard and mouse, up to an impressive 100m away. With no software or power adapter required, installation and setup is quick and hassle-free.

The StarTech.com Advantage
  • No driver/software setup or external power requirements means a quick and easy Plug-and-Play setup
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
  • Classrooms or boardrooms where the keyboard/mouse are located away from the computer system
  • Medical information systems or secure terminals where computer system is located in a secured/remote area
  • Utilize existing UTP cabling infrastructure to extend a keyboard/mouse
Product Numbers
Warranty Information
Warranty 2 Years
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
2 - PS/2 (6 pin, Mini-DIN) Female
Remote Unit Connectors 1 - RJ-45 Female
2 - PS/2 (6 pin, Mini-DIN) Male
Special Notes / Requirements
Note RJ45 Pin configuration: Keyboard: pin 1, pin 2 Mouse: pin 7, pin 8
Environmental
Operating Temperature 0°C to 55°C (32°F to 133°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Product Height 22 mm [0.9 in]
Product Length 69 mm [2.7 in]
Product Weight 180 g [6.4 oz]
Product Width 2.5 cm [1 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - PS/2 to Cat5 Extender (Local)
1 - PS/2 to Cat5 Extender (Remote)
1 - Screw Kit
1 - Instruction Manual
USB to PS/2 Adapter - Keyboard and Mouse
USBPS2PC

USB to PS/2 Adapter - Keyboard and Mouse

Convert a PS/2 keyboard and mouse to a single USB interface

12,99 € exc VAT
15,59 € inc VAT

* Product appearance and specifications are subject to change without notice.