StarTech.com

USB 3.0 Data Transfer Cable for Mac and Windows

Quickly and easily transfer all of your Windows® or Mac files to your new computer

Product ID: USB3LINK

  • Transfer files from your old computer to your new computer quickly over USB 3.0 (5 Gbps)
  • Wide operating system support, works with Windows and Mac
  • Compatible with Windows Easy Transfer and PCLinq software for migrating to newer versions of Windows (including Windows 10 via PCLinq)
View More
  • PCLinq software for file transfer in any direction between any compatible OS
  • Software is stored on cable - no CD or download required
  • Convenient 2m cable length
45,99 € EUR exc VAT
55,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Prolific - PL27A1
Ports 1
Performance
Maximum Data Transfer Rate 5 Gbps
MTBF 500,000
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-A (9 pin) USB 3.0
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Mac OS® 10.7.5 to 10.15

Note: The provided PCLinq software is required in Windows 10, 8.1, and Mac OS. In Windows 10 and 8.1, Microsoft removed support for cables from the Windows Easy Transfer software.
Indicators
LED Indicators 2 - Link/Activity
Environmental
Humidity 5%RH ~ 85%RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 1.1 cm [0.5 in]
Product Length 1.9 m [6.1 ft]
Product Width 24 mm [0.9 in]
Weight of Product 80 g [2.8 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 16.3 cm [6.4 in]
Package Width 13.1 cm [5.2 in]
Shipping (Package) Weight 128 g [4.5 oz]
What's in the Box
Included in Package 1 - USB 3.0 Transfer Cable
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Mac OS® 10.7.5 to 10.15

Note: The provided PCLinq software is required in Windows 10, 8.1, and Mac OS. In Windows 10 and 8.1, Microsoft removed support for cables from the Windows Easy Transfer software.

Certifications