Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Wi-Fi travel router for iPad and mobile devices

Product ID: R150WN1X1T

Create a wireless hot-spot from a wired network connection to share with any Wi-Fi enabled device

Features
  • Compact design fits over your iPad® power adapter

  • Included USB extension cable for powering with other laptop or tablet USB wall chargers and ports

  • Integrated front USB charge port

More Features . . .
  • Supports several operating modes including: WiFi Access Point (AP), WISP (AP & Client) and WiFi Repeater functions

  • Compliant with IEEE 802.11n (Wireless-N), with speeds up to 150 Mbps

  • Backward compatible with IEEE 802.11g, and 802.11b WiFi networks

  • Supports WEP, WPA and WPA2 wireless authentication

  • Built-in configuration utility (web-based)

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
50,99 € EUR exc VAT
61,19 € inc VAT

ID: R150WN1X1T

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This Wireless N travel router lets you create a portable wireless hot-spot from a wired network connection or an existing wireless network, to share with all of your Wi-Fi® enabled devices, including tablets, laptops, Ultrabooks™, or smartphones.

Image of travel router plugged into wall power adapter with Ethernet network connected

Pocket-sized and portable

Support for several operating modes helps you create, share or extend a wireless connection while traveling between hotel rooms, conference centers, or boardrooms. The travel Wi-Fi router offers a pocket-sized, USB-powered design with support for Wireless N data rates (backward compatible with 802.11b/g networks).

Practical uses with painless setup

Directly configurable using any wireless device with a web browser, the travel router supports several additional operation modes including WISP (Wireless Internet Service Provider - AP & Client), which lets you share an existing WiFi connection with multiple devices, or WiFi repeater mode, which extends the coverage area of an existing wireless network to avoid dead spots.

Perfect for iPad and includes charge port

The USB-powered wireless router is designed to fit directly over your iPad wall charger. For other USB wall chargers or an available USB port on a laptop, we've included a USB extension cable to power the device. The portable router also offers a front port for USB charging, allowing you to charge your devices as needed.

Wireless Travel Router

R150WN1X1T is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Create a wireless access point for tablets, laptops and smartphones in a hotel room with only wired connections
  • Share one paid wireless connection with multiple devices using WISP mode
  • Add a wireless hotspot in a boardroom or conference center to share with your co-workers
  • Extend the coverage area or increase the signal strength in “dead spots” of an existing Wireless-N signal
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 1x1:1 (TxR:S)
Industry Standards IEEE 802.11b, IEEE 802.11g, IEEE 802.11n, IEEE 802.3, IEEE 802.3u
Interface Wireless Ethernet
Ports 1
Performance
Compatible Networks 10/100 Mbps
Frequency Range 2.4 ~ 2.4835 GHz
Max Distance 10 m / 33 ft
Maximum Clients 5
Maximum Data Transfer Rate 150 Mbps
Modulation DSSS (BPSK/QPSK/CCK), OFDM (BPSK/QPSK/16QAM/64QAM)
Security Features WEP Data Encryption
WPA Data Encryption
Connector(s)
Connector Type(s) 1 - Wireless N (IEEE 802.11n)
External Ports 1 - RJ-45 Female
1 - USB Type-A (4 pin) USB 2.0 Female
Internal Ports 1 - USB Type-A (4 pin) USB 2.0 Male
Special Notes / Requirements
System and Cable Requirements iPad charger, or other USB power adapter / charge port
Wired network connection
Indicators
LED Indicators 1 - Power / WiFi Status
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH (Non-Condensing)
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 55°C (-4°F to 131°F)
Physical Characteristics
Color White
Enclosure Type Plastic
Product Height 35 mm [1.4 in]
Product Length 47 mm [1.9 in]
Product Weight 120 g [4.2 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 335 g [11.8 oz]
What's in the Box
Included in Package 1 - Travel Router
1 - Instruction Manual
1 - USB Extension Cable
Portable Wireless N WiFi Travel Router / Access Point / Repeater - USB Powered
AP150WN1X1U

Portable Wireless N WiFi Travel Router / Access Point / Repeater - USB Powered

Create a wireless hot-spot from a wired network connection to share with any WiFi-enabled device

26,99 € exc VAT
32,39 € inc VAT

Cat 6 Cables (1)

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH6BL

Cat6 Patch Cable with Molded RJ45 Connectors - 6 ft. - Blue

Make Power-over-Ethernet-capable Gigabit network connections

2,99 € exc VAT
3,59 € inc VAT

Wireless Network Adapters (1)

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
20,39 € inc VAT

* Product appearance and specifications are subject to change without notice.