StarTech.com

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

Product ID: USB150WN1X1

  • Extremely compact and lightweight design
  • 1 Transmitter/1 Receiver (1x1:1) antenna configuration
  • Compliant with IEEE 802.11n standard, with transfer rates up to 150Mbps
View More
  • Backward compatible with IEEE 802.11b/g standards, for up to 11/54Mbps connections respectively
  • Supports security features such as WEP (64-128-bit), WPA and WPA2
  • Broadcast distances up to 100m indoors and 300m outdoors
  • Wi-Fi Protected Setup (WPS) push button or software configuration
  • Infrastructure and Ad-Hoc network modes support
16,99 € EUR exc VAT
20,39 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 1x1:1 (TxR:S)
Bus Type USB 2.0
Chipset ID Realtek - RTL8188EUS
Industry Standards IEEE 802.11b, IEEE 802.11g, IEEE 802.11n
Interface Wireless Ethernet
Performance
Frequency 2.4 GHz
Full Duplex Support Yes
Maximum Data Transfer Rate 150 Mbps
MTBF 44,000 Hours
Security Features TKIP/AES
WEP Data Encryption
WPA and WPA2-PSK Data Encryption
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
1 - Wireless N (IEEE 802.11n)
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.5 to 10.14
Linux 2.6.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available USB port
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 75°C (-4°F to 167°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 0.8 cm [0.3 in]
Product Length 19 mm [0.7 in]
Product Width 15 mm [0.6 in]
Weight of Product 0 g [0 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 17.2 cm [6.8 in]
Package Width 11.1 cm [4.4 in]
Shipping (Package) Weight 42 g [1.5 oz]
What's in the Box
Included in Package 1 - USB Wireless Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.5 to 10.14
Linux 2.6.x to 4.11.x LTS Versions only

Certifications

Related Products

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White
USB150WN1X1W
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R USB WiFi Adapter - White

Add high-speed Wireless-N connectivity to a desktop or laptop system through USB

18,99 € exc VAT
22,79 € inc VAT