Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

AC750 Dual Band Wireless-AC Access Point, Router and Repeater - Wall Plug

Product ID: WFRAP433ACD

Create a Wireless-AC hot spot from a wired network connection, or extend the range of your existing Wi-Fi network

Features
  • Add versatile performance options to your Wi-Fi network, with 3 wireless modes: Extender, Router and Access Point

  • Compact wall-plug design with no need for an additional power adapter

  • Simultaneous 2.4GHz (300Mbps) and 5GHz (450Mbps) connections

More Features . . .
  • Allows up to 32 concurrent Wi-Fi users

  • Compatible with IEEE 802.11ac/802.11a /802.11n/802.11g/802.11b standards

  • Built-in RJ45 10/100Mbps WAN and LAN ports

  • Supports WEP, WPA and WPA2 wireless authentication

  • WPS button for one-touch wireless security encryption

  • 3 x 3dBi internal Antennas (2 for 2.4G and 1 for 5G)

  • Reset button

Available in
84,99 € EUR exc VAT
101,99 € inc VAT

ID: WFRAP433ACD

For more products like this please visit our European online store today!

This dual-band wireless access point, router, and repeater makes it easy to create a wireless network from your existing wired network connection or extend the distance and performance of your Wi-Fi network throughout your home or office. 

Create a wireless network or extend your Wi-Fi

Simply plug the wireless-AC range extender into a wall outlet to set up or enhance your wireless environment through one of three selectable operating modes: Access Point, Router, and Repeater. 

Wireless-AC Access Point - lets you add wireless capabilities to any non-wireless router, maximizing convenience and network scalability.

Wireless Router - lets you connect multiple wireless devices together to create a private network, and enables communication between the devices and to the Internet.

Wireless-AC Repeater - extends the range of your 802.11ac wireless network to expand Wi-Fi coverage throughout your office or home. It boosts the signal to help eliminate dead spots and provides a stronger signal in areas with obstructions that would typically reduce the wireless range. The Wi-Fi range extender is also backward compatible with 802.11b/802.11g/802.11n networks, so you can use it with wireless routers that use older standards.

Ultra-fast AC750

With its dual-band technology, this wireless AP, router and repeater provides simultaneous 2.4GHz  and 5GHz connections. It delivers ultra-fast Wi-Fi speeds through concurrent 2.4GHz (300Mbps) and 5GHz (450Mbps) connections. The less congested 5GHz band is ideal for HD video streaming or online gaming.

Built-in security

For privacy and defense against network intrusions, the wireless-AC extender supports common Wi-Fi security protocols such as WEP, WPA and WPA2.

Compact, portable wall plug design

With a compact wall-plug design, you can install this device anywhere there’s an AC outlet available. Its compact size makes it ideal for portability, and it includes detachable EU/UK/US plugs for convenient use when you travel.

The WFRAP433ACD is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Extend the range or increase the signal strength of an 802.11ac signal to cover a larger area, with backward compatible support for wireless-B/G networks
  • Eliminate wireless network dead spots or weak signals that result from obstructions such as walls
  • Turn your existing wired Ethernet router into a wireless-AC access point, instead of buying a new router
  • Create a private network by connecting multiple wireless devices together, allowing communication between the devices and with the Internet
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2.4G 2T2R, 5G 1T1R
Chipset ID Realtek - RTL8881AN
Realtek - 8192ER
Industry Standards IEEE 802.11ac/ 802.11a / 802.11n/ 802.11g/ 802.11b
Interface Wireless Ethernet
Ports 1
Performance
Auto MDIX Yes
Auto-Negotiation Yes
Frequency Range 2.4 ~ 5GHz
Full Duplex Support Yes
Max Distance 300 m / 950 ft
Maximum Data Transfer Rate 300Mbps at 2.4GHz and 450Mbps at 5GHz
Security Features WEP Data Encryption
WPA and WPA2-PSK Data Encryption
WPA and WPA2 Enterprise Data Encryption
Connector(s)
Connector Type(s) 2 - RJ-45 Female
1 - Wireless AC (IEEE 802.11ac)
Special Notes / Requirements
System and Cable Requirements Available AC electrical outlet
Indicators
LED Indicators 1 - Power
1 - LAN Link/Activity
1 - WAN Link/Activity
1 - WiFi Link/Activity
Power
Input Current 0.1A Max
Input Voltage 100 ~ 240 AC
Power Consumption (In Watts) 3W/4W (avg/max)
Environmental
Humidity 10% ~ 90%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 70°C (14°F to 149°F)
Physical Characteristics
Color White
Product Height 70 mm [2.8 in]
Product Length 61 mm [2.4 in]
Product Weight 102 g [3.6 oz]
Product Width 50 mm [2 in]
Packaging Information
Shipping (Package) Weight 229 g [8.1 oz]
What's in the Box
Included in Package 1 - Wall plug wireless-AC access point
1 - network cable
3 - interchangeable Wall Plugs (NA/UK/EU)

* Product appearance and specifications are subject to change without notice.