StarTech.com

HP JG326A Compatible QSFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

Product ID: JG326AST

  • 100% compatibility with HP JG326A guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 0.1 W
  • Hot-swappable
175,99 € EUR exc VAT
211,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Type Passive Copper Cable
Compatible Brand HPE
Performance
Compatible Networks 40 Gbps
Maximum Data Transfer Rate 40Gbps
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Height 1.3 cm [0.5 in]
Product Length 1 m [3.3 ft]
Product Width 18 mm [0.7 in]
Weight of Product 64 g [2.3 oz]
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 32.4 cm [12.8 in]
Package Width 24.7 cm [9.7 in]
Shipping (Package) Weight 90 g [3.2 oz]
What's in the Box
Included in Package 1 - QSFP+ cable
Impedance 100 Ohm
Wire Gauge 30 AWG

Certifications