StarTech.com

MSA Compliant QSFP+ Direct-Attach Twinax Cable - 7 m (23 ft)

Copper QSFP+ Cable | 40 Gbps | Active DAC | Lifetime Warranty

Product ID: QSFP40GAC7M

  • Delivers reliable 40Gbps connections for 40GBase-T compliant networks
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
  • Low power consumption of less than 0.7 W
  • Hot-swappable
769,99 € EUR exc VAT
923,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Active Copper Cable
Compatible Brand MSA Compliant
Performance
Compatible Networks 40 Gbps
Maximum Data Transfer Rate 40Gbps
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.7 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 7 m [23 ft]
Color Black
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 33.5 cm [13.2 in]
Package Width 28 cm [11 in]
Shipping (Package) Weight 504 g [17.8 oz]
What's in the Box
Included in Package 1 - QSFP+ cable
Cable Jacket Type PVC - Polyvinyl Chloride
Impedance 100 Ohm
Product Height 1.2 cm [0.5 in]
Product Length 6.9 m [22.6 ft]
Product Width 14 mm [0.6 in]
Weight of Product 490 g [17.3 oz]
Wire Gauge 24 AWG

Certifications