StarTech.com

Juniper EX-SFP-10GE-DAC-3M Compatible SFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

Product ID: EXSFP10GEDA3

  • 100% compatibility with Juniper EX-SFP-10GE-DAC-3M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 0.5 W
  • Hot-swappable
121,99 € EUR exc VAT
146,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Passive Copper Cable
Compatible Brand Juniper®
Performance
Compatible Networks 10 Gbps
Maximum Data Transfer Rate 10Gbps
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.5 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 23 cm [9.1 in]
Package Width 20.7 cm [8.1 in]
Shipping (Package) Weight 138 g [4.9 oz]
What's in the Box
Included in Package 1 - SFP+ cable
Cable Jacket Type PVC - Polyvinyl Chloride
Impedance 100 Ohm
Product Height 1.2 cm [0.5 in]
Product Length 3 m [9.8 ft]
Product Width 14 mm [0.6 in]
Weight of Product 130 g [4.6 oz]
Wire Gauge 30 AWG

Certifications

Related Products

Juniper EX-SFP-10GE-DAC-1M Compatible SFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)
EXSFP10GE1M
Juniper EX-SFP-10GE-DAC-1M Compatible SFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

65,99 € exc VAT
79,19 € inc VAT
Juniper EX-SFP-10GE-DAC-5M Compatible SFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)
EXSFP10GEDA5
Juniper EX-SFP-10GE-DAC-5M Compatible SFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

142,99 € exc VAT
171,59 € inc VAT