StarTech.com

HP JG081C Compatible SFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

Product ID: JG081CST

  • 100% compatibility with HP JG081C guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 0.1 W
  • Hot-swappable
127,99 € EUR exc VAT
153,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Passive Copper Cable
Compatible Brand HP®
Performance
Compatible Networks 10 Gbps
Maximum Data Transfer Rate 10Gbps
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Packaging Information
Package Height 25 mm [1 in]
Package Length 27 cm [10.6 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 311 g [11 oz]
What's in the Box
Included in Package 1 - SFP+ cable
Cable Jacket Type PVC - Polyvinyl Chloride
Impedance 100 Ohm
Product Height 1.2 cm [0.5 in]
Product Length 5 m [16.4 ft]
Product Width 14 mm [0.6 in]
Weight of Product 294 g [10.4 oz]
Wire Gauge 24 AWG

Certifications

Related Products

HP J9281B Compatible SFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)
J9281BST
HP J9281B Compatible SFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

53,99 € exc VAT
64,79 € inc VAT
HP J9283B Compatible SFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)
J9283BST
HP J9283B Compatible SFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

68,99 € exc VAT
82,79 € inc VAT
HP JD095C Compatible SFP+ Direct-Attach Twinax Cable - 0.65 m (2.1 ft)
JD095CST
HP JD095C Compatible SFP+ Direct-Attach Twinax Cable - 0.65 m (2.1 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

48,99 € exc VAT
58,79 € inc VAT
HP JD096C Compatible SFP+ Direct-Attach Twinax Cable - 1.2 m (3.9 ft)
JD096CST
HP JD096C Compatible SFP+ Direct-Attach Twinax Cable - 1.2 m (3.9 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

51,99 € exc VAT
62,39 € inc VAT
HP JD097C Compatible SFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)
JD097CST
HP JD097C Compatible SFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

63,99 € exc VAT
76,79 € inc VAT
HP J9285B Compatible SFP+ Direct-Attach Twinax Cable - 7 m (23 ft)
J9285BST
HP J9285B Compatible SFP+ Direct-Attach Twinax Cable - 7 m (23 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

99,99 € exc VAT
119,99 € inc VAT