Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comBrocade BRSFP-1GECOPR Compatible SFP Transceiver Module - 10/100/1000
1000 Mbps (1 Gbps) | Copper | RJ-45 | 100 m (328 ft) | Lifetime Warranty
Product ID: BRSFP-1GECOPR-ST
- 100% Compatibility with Brocade BRSFP-1GECOPR guaranteed
- StarTech.com SFP modules are backed by a lifetime warranty
- Uses a cost-effective cabling alternative to fiber-optic set ups
- Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
- Low power consumption
- Hot-swappable with fiber-optic modules
The BRSFP-1GECOPR-ST is a Brocade BRSFP-1GECOPR compatible copper transceiver module that has been designed, programmed and tested to work with Brocade brand switches and routers. It delivers dependable 1 GbE connectivity over copper cable, for 1000Base-T compliant networks, with a maximum distance of up to 100 m (328 ft).
Technical Specifications:
- Maximum Data Transfer Rate: 1000 Mbps (1 Gbps)
- Type: Copper
- Connection Type: RJ-45
- Maximum Transfer Distance: 100 m (328 ft)
- MTBF: 510,469,759 hours
- Power Consumption: Low power consumption
- Digital Diagnostics Monitoring (DDM): No
This SFP copper module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.
StarTech.com SFPs
All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance.
Product Numbers
Ingram Austria
V934697
UPC Code
065030885393
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Compatible Brand | Brocade® | |
Industry Standards | IEEE 802.3 1000BASE-T | |
Performance | ||
DDM | No | |
Maximum Data Transfer Rate | 1.25 Gbps | |
MTBF | 510,469,759 hours | |
Type | Copper | |
Physical Characteristics | ||
Product Height | 13.800 | |
Product Length | 1.4 cm [0.5 in] | |
Product Width | 68.000 | |
Weight of Product | 15.000 | |
Packaging Information | ||
Package Height | 31.000 | |
Package Length | 115.000 | |
Package Width | 90.000 | |
Shipping (Package) Weight | 50.000 | |
What's in the Box | ||
Included in Package | 1 - SFP Transceiver | |
Fiber Operating Mode | Full-Duplex |
Product Support
Data Sheets
-
BRSFP-1GECOPR-ST_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter