StarTech.com
Future

Citrix EG3C0000087 Compatible SFP Transceiver Module - 10/100/1000Base-TX

1000 Mbps (1 Gbps) | Copper | RJ-45 | 100 m (328 ft) | Lifetime Warranty

Product ID: EG3C0000087-ST

  • 100% Compatibility with Citrix EG3C0000087 guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption
  • Hot-swappable with fiber-optic modules
70,99 € EUR exc VAT
85,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Citrix®
Performance
DDM No
Maximum Data Transfer Rate 1.25 Gbps
MTBF 510,469,759 hours
Type Copper
Physical Characteristics
Product Height 13.8 mm [0.5 in]
Product Length 13.7 mm [0.5 in]
Product Width 68 mm [2.7 in]
Weight of Product 15 g [0.5 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 115 mm [4.5 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - SFP Transceiver
Fiber Operating Mode Full-Duplex

Certifications