StarTech.com

Juniper RX-GET-SFP Compatible SFP Transceiver Module - 1000Base-T

1000 Mbps (1 Gbps) | Copper | RJ-45 | 100 m (328 ft) | Lifetime Warranty

Product ID: RXGETSFPST

  • 100% Compatibility with Juniper RX-GET-SFP guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption
  • Hot-swappable with fiber-optic modules
68,99 € EUR exc VAT
82,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Dell EMC™
Performance
Fiber Operating Mode Full-Duplex
Max Transfer Distance 100 m (328 ft)
Maximum Data Transfer Rate 1.00 Gbps
MTBF 4,655,371 hours
Connector(s)
Connector A 1 - SFP Slot Plug Output
Connector B 1 - RJ-45 Female
Physical Characteristics
Product Height 1.2 cm [0.5 in]
Product Length 65 mm [2.6 in]
Product Width 14 mm [0.6 in]
Weight of Product 72 g [2.5 oz]
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 230 mm [9.1 in]
Package Width 207 mm [8.1 in]
Shipping (Package) Weight 80 g [2.8 oz]
What's in the Box
Included in Package 1 - SFP Transceiver

Certifications