StarTech.com
Future

Citrix SFP-TX Compatible SFP Transceiver Module - 10/100/1000Base-TX

1000 Mbps (1 Gbps) | Copper | RJ-45 | 100 m (328 ft) | Lifetime Warranty

Product ID: SFP-TX-ST

  • 100% Compatibility with Citrix SFP-TX guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption
  • Hot-swappable with fiber-optic modules
70,99 € EUR exc VAT
85,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Citrix®
Performance
DDM No
Maximum Data Transfer Rate 1.00 Gbps
MTBF 510,469,759 hours
Power Consumption (In Watts) < 1W
Type Copper
Connector(s)
Connector A 1 - SFP Slot Plug
Connector B 1 - RJ-45 Female
Physical Characteristics
Product Height 13.800
Product Length 13.700
Product Width 68.000
Weight of Product 15.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
Fiber Operating Mode Full-Duplex

Certifications