StarTech.com
Future

Dell EMC SFP-1G-ZC Compatible SFP Transceiver Module - 1000Base-ZX

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 80 km (49.7 mi) | Lifetime Warranty

Product ID: SFP1GZXEMCST

  • 100% Compatibility with Dell EMC SFP-1G-ZC guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption
  • Hot-swappable with fiber-optic modules
220,99 € EUR exc VAT
265,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Dell EMC™
Performance
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 80 km (49.7 mi)
Maximum Data Transfer Rate 1.0 Gbps
Wavelength 1550nm
1550nm
Physical Characteristics
Product Height 12.600
Product Length 13.900
Product Width 58.400
Weight of Product 30.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP Transceiver

Certifications