StarTech.com
New

Juniper SFP-1GE-FE-E-T Compatible SFP Transceiver Module - 10/100/1000Base-T

1000 Mbps (1 Gbps) | Copper | RJ-45 | 100 m (328 ft) | Lifetime Warranty

Product ID: SFP1GEFEETST

  • 100% Compatibility with Juniper SFP-1GE-FE-E-T guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption
  • Hot-swappable with fiber-optic modules
51,99 € EUR exc VAT
62,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Juniper®
Industry Standards IEEE 802.3 10/100/1000BASE-T
Performance
DDM No
Fiber Operating Mode Full-Duplex
Maximum Data Transfer Rate 1.25 Gbps
MTBF 4,655,371 hours
Type Copper
Physical Characteristics
Product Height 12.000
Product Length 6.5 cm [2.6 in]
Product Width 14.000
Weight of Product 72.000
Packaging Information
Package Height 15.000
Package Length 230.000
Package Width 207.000
Shipping (Package) Weight 80.000
What's in the Box
Included in Package 1 - SFP Transceiver

Certifications