StarTech.com

Cisco SFP-10G-LRM Compatible SFP+ Transceiver Module - 10GBASE-LRM

10 Gbps | Multi Mode Fiber | LC | 200 m (656 ft) | Lifetime Warranty

Product ID: SFP10GLRMST

  • 100% compatibility with Cisco SFP-10G-LRM guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
543,99 € EUR exc VAT
652,79 € EUR inc VAT

Overview

The SFP10GLRMST is a Cisco SFP-10G-LRM compatible fiber transceiver module that has been designed, programmed and tested to work with Cisco™ brand switches and routers. It delivers dependable 10 GbE connectivity over fiber cable, for 10GBASE-LRM compliant networks, with a maximum distance of up to 200 m (656 ft). 

Technical Specifications: 

  • Wavelength: 1310nm 
  • Maximum Data Transfer Rate: 10 Gbps 
  • Type: Multi Mode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 200 m (656 ft)
  • MTBF: 1,535,075 hours 
  • Power Consumption: Less than 1 Watt 
  • Digital Diagnostics Monitoring (DDM): Yes 

This SFP+ fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replacing defective or damaged SFP+ modules in Cisco switches and routers 

Expand your network to remote segments 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco
Industry Standards IEEE 802.3aq 10GBASE-LRM
Performance
Compatible Networks 10 Gbps
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 200 m (656 ft)
Maximum Data Transfer Rate 10G
MTBF 1,535,075 hours
Type Multi Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in 10 Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 30% ~ 75% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum and Steel
Product Height 12.6 mm [0.5 in]
Product Length 58.4 mm [2.3 in]
Product Weight 20 g [0.7 oz]
Product Width 13.9 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 95 g [3.4 oz]
What's in the Box
Included in Package 1 - SFP+ transceiver

Certifications

Related Products

2-Port 10G Fiber Network Card with Open SFP+ - PCIe, Intel Chip
PEX20000SFPI
2-Port 10G Fiber Network Card with Open SFP+ - PCIe, Intel Chip

Add two 10 Gigabit Fiber Ethernet ports (10 Gbps per port) to your server or workstation - using the SFP+ transceiver of your choice

462,99 € exc VAT
555,59 € inc VAT
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter
PEX10000SFP
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter

Scale your network performance using the 10Gb SFP+ transceiver of your choice and connect your PCIe-enabled server to a 10 Gigabit fiber network

308,99 € exc VAT
370,79 € inc VAT
Cisco SFP-10G-LR Compatible SFP+ Transceiver Module - 10GBASE-LR
SFP10GLRST
Cisco SFP-10G-LR Compatible SFP+ Transceiver Module - 10GBASE-LR

10 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

589,99 € exc VAT
707,99 € inc VAT
Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR
SFP10GSRST
Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

435,99 € exc VAT
523,19 € inc VAT

Accessories