StarTech.com

Cisco SFP-10G-LR Compatible SFP+ Transceiver Module - 10GBASE-LR

10 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: SFP10GLRST

  • 100% compatibility with Cisco SFP-10G-LR guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1.3 W
  • Hot-swappable with fiber-optic modules
589,99 € EUR exc VAT
707,99 € EUR inc VAT

Overview

The SFP10GLRST is a Cisco SFP-10G-LR compatible fiber transceiver module that has been designed, programmed and tested to work with Cisco™ brand switches and routers. It delivers dependable 10 GbE connectivity over fiber cable, for 10GBASE-LR compliant networks, with a maximum distance of up to 10 km (6.2 mi). 

Technical Specifications: 

  • Wavelength: 1310nm 
  • Maximum Data Transfer Rate: 10 Gbps 
  • Type: Single Mode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 10 km (6.2 mi);
  • MTBF: 2,104,865 hours 
  • Power Consumption: Less than 1.3 Watts 
  • Digital Diagnostics Monitoring (DDM): Yes 

This SFP+ fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Expand your network to remote segments 

Replacing defective or damaged SFP+ modules in Cisco switches and routers 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco
Industry Standards IEEE 802.3ae 10GBASE-LR
Performance
Compatible Networks 10 Gbps
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 10 km (6.2 mi)
Maximum Data Transfer Rate 10 Gbps
MTBF 2,104,865 hours
Type Single Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in 10 Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1.3 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Zinc-Plated Casing
Product Height 12.5 mm [0.5 in]
Product Length 56.6 mm [2.2 in]
Product Weight 22 g [0.8 oz]
Product Width 13.7 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 95 g [3.4 oz]
What's in the Box
Included in Package 1 - SFP+ transceiver

Certifications

Related Products

Cisco SFP-10G-LRM Compatible SFP+ Transceiver Module - 10GBASE-LRM
SFP10GLRMST
Cisco SFP-10G-LRM Compatible SFP+ Transceiver Module - 10GBASE-LRM

10 Gbps | Multi Mode Fiber | LC | 200 m (656 ft) | Lifetime Warranty

543,99 € exc VAT
652,79 € inc VAT
Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR
SFP10GSRST
Cisco SFP-10G-SR Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

435,99 € exc VAT
523,19 € inc VAT

Accessories