StarTech.com

HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX- 10 Pack

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

Product ID: J4858C10PKST

  • 100% compatibility with HP J4858C guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
534,99 € EUR exc VAT
641,99 € EUR inc VAT

Overview

The J4858C10PKST is a ten-pack of our HP J4858C compatible fiber transceiver module that has been designed, programmed and tested to work with HP® brand switches and routers. It delivers dependable 1 GbE connectivity over fiber cable, for 1000BASE-SX compliant networks, with a maximum distance of up to 550 m (1804 ft). 

Technical Specifications: 

  • Wavelength: 850 nm 
  • Maximum Data Transfer Rate: 1.25 Gbps 
  • Type: Multi Mode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 550 m (1804 ft) 
  • MTBF: 3,381,761 hours 
  • Power Consumption: Less than 1.3 Watts 
  • Digital Diagnostics Monitoring (DDM): Yes 

This SFP fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replacing defective or damaged SFP modules in HP switches and routers 

Expand your network to remote segments 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand HP
Industry Standards IEEE 802.3z 1000BASE-SX
WDM No
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM Yes
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 3,381,761 hours
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or HP compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 30~75% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 13 mm [0.5 in]
Product Length 56.6 mm [2.2 in]
Product Weight 16 g [0.6 oz]
Product Width 12.5 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 215 g [7.6 oz]
What's in the Box
Included in Package 10 - SFP transceivers

Certifications

Related Products

HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX
J4858CST
HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

59,99 € exc VAT
71,99 € inc VAT
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX
J4859CST
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

81,99 € exc VAT
98,39 € inc VAT
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX - 10 Pack
J4859C10PKST
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX - 10 Pack

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

726,99 € exc VAT
872,39 € inc VAT
HP JD092B Compatible SFP+ Transceiver Module - 10GBASE-SR
JD092BST
HP JD092B Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

311,99 € exc VAT
374,39 € inc VAT
HP J9150A Compatible SFP+ Transceiver Module - 10GBASE-SR
J9150AST
HP J9150A Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

334,99 € exc VAT
401,99 € inc VAT
HP 455883-B21 Compatible SFP+ Transceiver Module -10GBASE-SR
455883B21ST
HP 455883-B21 Compatible SFP+ Transceiver Module -10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | TAA | Lifetime Warranty

201,99 € exc VAT
242,39 € inc VAT
HP J9151A Compatible SFP+ Transceiver Module - 10GBASE-LR
J9151AST
HP J9151A Compatible SFP+ Transceiver Module - 10GBASE-LR

10 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

519,99 € exc VAT
623,99 € inc VAT
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T
J8177CST
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

92,99 € exc VAT
111,59 € inc VAT
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T - 10 Pack
J8177C10PKST
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T - 10 Pack

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

656,99 € exc VAT
788,39 € inc VAT
HP 453154-B21 Compatible SFP Transceiver Module - 1000BASE-T
453154B21ST
HP 453154-B21 Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | TAA | Lifetime Warranty

74,99 € exc VAT
89,99 € inc VAT

Accessories