StarTech.com

HP J8177C Compatible SFP Transceiver Module - 1000BASE-T - 10 Pack

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

Product ID: J8177C10PKST

  • 100% compatibility with HP J8177C guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 1.3 W
  • Hot-swappable with fiber-optic modules
656,99 € EUR exc VAT
788,39 € EUR inc VAT

Overview

The J8177C10PKST is a ten-pack of our HP J8177C compatible copper transceiver module that has been designed, programmed and tested to work with HP® brand switches and routers. It delivers dependable 1 GbE connectivity over fiber cable, for 1000BASE-T compliant networks, with a maximum distance of up to 100 m (328 ft). 

Technical Specifications: 

  • Maximum Data Transfer Rate: 1000 Mbps 
  • Type: Copper 
  • Connection Type: RJ45 Connector 
  • Maximum Transfer Distance: 100 m (328 ft) 
  • MTBF: 4,655,371 hours 
  • Power Consumption: Less than 1.3 Watts 
  • Digital Diagnostics Monitoring (DDM): No 

This SFP copper module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replacing defective or damaged SFP modules in HP switches and routers 

Expand your network to remote segments 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand HP
Industry Standards IEEE 802.3ab 1000BASE-T
Performance
Auto MDIX Yes
Compatible Networks 1000 Mbps (1 Gbps)
DDM No
Max Transfer Distance 100 m (328 ft)
Maximum Data Transfer Rate 1000 Mbps
MTBF 4,655,371 hours
Type Copper
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements MSA or HP compliant SFP port
For use in 1 Gigabit networking equipment and media converters
Power
Power Consumption (In Watts) < 1.3 W
Environmental
Humidity 30~75% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 13 mm [0.5 in]
Product Length 67 mm [2.6 in]
Product Weight 220 g [7.8 oz]
Product Width 13 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 283 g [10 oz]
What's in the Box
Included in Package 10 - SFP transceivers

Certifications

Related Products

HP J8177C Compatible SFP Transceiver Module - 1000BASE-T
J8177CST
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

92,99 € exc VAT
111,59 € inc VAT
HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX
J4858C10PKST
HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

534,99 € exc VAT
641,99 € inc VAT
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX
J4859CST
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

81,99 € exc VAT
98,39 € inc VAT
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX
J4859C10PKST
HP J4859C Compatible SFP Transceiver Module - 1000BASE-LX

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

726,99 € exc VAT
872,39 € inc VAT
HP JD092B Compatible SFP+ Transceiver Module - 10GBASE-SR
JD092BST
HP JD092B Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

311,99 € exc VAT
374,39 € inc VAT
HP J9150A Compatible SFP+ Transceiver Module - 10GBASE-SR
J9150AST
HP J9150A Compatible SFP+ Transceiver Module - 10GBASE-SR

10 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

334,99 € exc VAT
401,99 € inc VAT
HP J9151A Compatible SFP+ Transceiver Module - 10GBASE-LR
J9151AST
HP J9151A Compatible SFP+ Transceiver Module - 10GBASE-LR

10 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

519,99 € exc VAT
623,99 € inc VAT
HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX
J4858CST
HP J4858C Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

59,99 € exc VAT
71,99 € inc VAT
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T
J8177CST
HP J8177C Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

92,99 € exc VAT
111,59 € inc VAT
HP 453154-B21 Compatible SFP Tansceiver Module - 1000BASE-T
453154B21ST
HP 453154-B21 Compatible SFP Tansceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | TAA | Lifetime Warranty

74,99 € exc VAT
89,99 € inc VAT

Accessories