StarTech.com

Dell EMC AOC-SFP-10G-2M Compatible SFP+ Active Optical Cable - 2 m (6.6ft)

10 Gbps | Active Optical Cable | 2 m (6.6ft) | Lifetime Warranty

Product ID: AOCSFP10G2ME

  • 100% compatibility with Dell EMC AOC-SFP-10G-2M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of 1.2W
  • Hot-swappable with fiber-optic modules
108,99 € EUR exc VAT
130,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Active Optical Cable
Compatible Brand Dell EMC™
Performance
Fiber Operating Mode Full-Duplex
Maximum Data Transfer Rate 10.00 Gbps
MTBF 19,083,969 hours
Power Consumption (In Watts) < 1.2W
Wavelength 850nm
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Product Height 12.000
Product Length 200 cm [78.7 in]
Product Width 14.000
Weight of Product 50.000
Packaging Information
Package Height 100.000
Package Length 324.000
Package Width 247.000
Shipping (Package) Weight 80.000
What's in the Box
Included in Package 1 - SFP+ Cable

Certifications