StarTech.com
Future

MSA Compliant SFP+ Transceiver Module - 10GBase-LRM

10 Gbps | Multi Mode Fiber | LC | 200 m (656 ft) | Lifetime Warranty

Product ID: SFP-10GBASE-LRM-ST

  • Delivers reliable 10 GbE connections for 10GBase-LRM compliant networks
  • StarTech.com SFP+modules are backed by a lifetime warranty
  • Complies with Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of < 1W
  • Hot-swappable with fiber-optic modules
196,99 € EUR exc VAT
236,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand MSA Compliant
Performance
DDM Yes
Maximum Data Transfer Rate 10.00 Gbps
Power Consumption (In Watts) < 1W
Physical Characteristics
Product Height 13.700
Product Length 13.900
Product Width 58.400
Weight of Product 21.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000

Certifications