StarTech.com

Cisco GLC-LH-SM Compatible SFP Module - 1000BASE-LX/LH - - 1GE Gigabit Ethernet SFP - LC 20km - 1310nm - Cisco IE3400, IE3300, IE3200

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: SFPGLCLHSMST

  • 100% CISCO GLC-LH-SM COMPATIBLE: Works with Cisco switches like IE3400, IE3300, IE3200, ME1200, ME2400 and others
  • TECHNICAL SPECS: 1000BASE-LX/LH | 1 Gbps | Single Mode (SMF)/Multi Mode (MMF) | LC Connector | 1310nm | Distances up to 20km (12.4mi)
  • TESTED FOR OEM HOST COMPATIBILITY: Hot-swappable in Cisco routers and switches
View More
  • OUTSTANDING SUPPORT: Backed by StarTech.com for the life of the module itself, not your equipment; our modules won't void your OEM support and with access to our Tech Advisors 5/24
  • WORKS WITH MSA COMPLIANT SWITCHES: Also works with switch models from Ubiquiti, D-Link, Netgear, Supermicro, TP-Link and more that accept uncoded modules
73,99 € EUR exc VAT
88,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco
Industry Standards IEEE 802.3z 1000BASE-LX/LH
WDM No
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM No
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 10 km (6.2 mi) - SM / 1 km (0.6 mi) - MM
Maximum Data Transfer Rate 1.25 Gbps
MTBF 3,092,408 hours
Type Single Mode / Multi Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 30~70% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 85°F)
Physical Characteristics
Product Height 1 cm [0.4 in]
Product Length 60 mm [2.4 in]
Product Width 12 mm [0.5 in]
Weight of Product 20 g [0.7 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 93 mm [3.7 in]
Package Width 11.9 cm [4.7 in]
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 1 - 1.25 Gbps Single Mode LC SFP

Certifications

Related Products

MSA Compliant SFP Transceiver Module - 1000BASE-SX
SFPSXMM
MSA Compliant SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | TAA | Lifetime Warranty

95,99 € exc VAT
115,19 € inc VAT
Cisco GLC-FE-100FX Compatible SFP Module - 100BASE-FX - 100Mbps Multimode Fiber MMF Optic Transceiver - 100 Mbps - LC 2km - 1310nm - DDM Cisco ASR920, IE2000, IE4000
69,99 € exc VAT
83,99 € inc VAT

Accessories