StarTech.com
Future

Cisco QSFP-40GE-LR4 Compatible QSFP+ Transceiver Module - 40GBase-LR4

40 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: QSFP-40GE-LR4-ST

  • 100% Compatibility with Cisco QSFP-40GE-LR4 guaranteed
  • StarTech.com QSFP+ modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of < 1.3W
  • Hot-swappable with fiber-optic modules
1.209,99 € EUR exc VAT
1.451,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco®
Performance
Maximum Data Transfer Rate 40.00 Gbps
Physical Characteristics
Product Height 8.500
Product Length 1.8 cm [0.7 in]
Product Width 122.000
Weight of Product 49.000
Packaging Information
Package Height 35.000
Package Length 205.000
Package Width 120.000
Shipping (Package) Weight 60.000

Certifications