StarTech.com
Future

Dell EMC QSFP-40G-LR4 Compatible SFP+ Transceiver Module - 40GBase-LR4Q

40 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: QSFP40GLR4ES

  • 100% Compatibility with Dell EMC QSFP-40G-LR4 guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of < 1.3W
  • Hot-swappable with fiber-optic modules
1.278,99 € EUR exc VAT
1.534,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Dell EMC™
Performance
Fiber Operating Mode Full-Duplex
Max Transfer Distance 10 km (6.2 mi)
Maximum Data Transfer Rate 40.00 Gbps
Wavelength 1311nm
Physical Characteristics
Product Height 12.600
Product Length 13.900
Product Width 58.400
Weight of Product 40.000
Packaging Information
Package Height 350.000
Package Length 205.000
Package Width 120.000
Shipping (Package) Weight 40.000
What's in the Box
Included in Package 1 - QSFP+ Transceiver

Certifications