StarTech.com

HP AJ716B Compatible SFP Transceiver Module - 8GFC

8 Gbps | Multi Mode Fiber | LC | 300 m (984 ft) | Lifetime Warranty

Product ID: AJ716BST

  • 100% compatibility with HP AJ716B guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1.2 W
  • Hot-swappable with fiber-optic modules
71,99 € EUR exc VAT
86,39 € EUR inc VAT

Overview

The AJ716BST is an HP AJ716B compatible fiber transceiver module that has been designed, programmed and tested to work with HP® brand switches and routers. It delivers dependable 10GbE connectivity over fiber cable, for 8GFC compliant networks, with a maximum distance of up to 300 m (984 ft.). 

Technical Specifications: 

  • Wavelength: 850 nm 
  • Maximum Data Transfer Rate: 8 Gbps 
  • Type: Multimode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 300 m (984 ft.) 
  • MTBF: 1,967,709 hours 
  • Power Consumption: Less than 1.2 Watts 
  • Digital Diagnostics Monitoring (DDM): Yes 

This SFP+ fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replacing defective or damaged SFP+ modules in HP switches and routers

Expand your network to remote segments

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand HP
Performance
Compatible Networks 8 Gbps
DDM Yes
Maximum Data Transfer Rate 8 Gbps
MTBF 1,967,709 hours
Type Multi Mode
Wavelength 850nm
Special Notes / Requirements
Note For use in 8G Fibre Channel (8GFC) - Short Wave networking equipment and media converters
System and Cable Requirements MSA or HP compliant SFP port
Power
Power Consumption (In Watts) < 1.2 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 12.6 mm [0.5 in]
Product Length 58.4 mm [2.3 in]
Product Weight 18 g [0.6 oz]
Product Width 13.9 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - SFP+ transceiver
Fiber Operating Mode Full-Duplex
Industry Standards 8GFC
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Max Transfer Distance 300 m (984 ft)

Certifications