StarTech.com

Cisco Compatible SFP+ Transceiver Module - 10GBASE-T

10Gbps | Copper | RJ45 | 30 m (100 ft) | Lifetime Warranty

Product ID: SFP10GBTCST

  • 100% compatible with Cisco® switches and routers
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Hot-swappable with fiber-optic modules
1.059,99 € EUR exc VAT
1.271,99 € EUR inc VAT

Overview

The SFP10GBTCST is a Cisco compatible copper transceiver module that has been designed, programmed and tested to work with Cisco® brand switches and routers. It delivers dependable 10 GbE connectivity over copper cable, for 10GBASE-T compliant networks, with a maximum distance of up to 30 m (98.4 ft). 

Technical Specifications: 

  • Maximum Data Transfer Rate: 10 Gbps 
  • Type: Copper 
  • Connection Type: RJ45 Connector 
  • Maximum Transfer Distance: 30 m (98.4 ft) 
  • MTBF: 4,598,430 hours 
  • Digital Diagnostics Monitoring (DDM): No 

This SFP+ copper module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replacing defective or damaged SFP+ modules in Cisco switches and routers 

Expand your network to remote segments 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco
Industry Standards IEEE 802.3an 10GBASE-T
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10 Gbps
DDM No
Full Duplex Support Yes
Max Distance 30 m / 100 ft
Max Transfer Distance 30 m (98.4 ft)
Maximum Data Transfer Rate 10Gbps
MTBF 4,598,430 hours
Type Copper
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) 2.3 W (max.)
Environmental
Humidity 95%
Operating Temperature 0°C to 70°C
Storage Temperature -40°C to 90°C
Physical Characteristics
Color Silver
Enclosure Type Zinc Alloy
Product Height 13.8 mm [0.5 in]
Product Length 69.8 mm [2.7 in]
Product Weight 24.2 g [0.9 oz]
Product Width 13.4 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - SFP transceiver

Certifications