StarTech.com

Juniper EX-SFP-1GE-T Compatible SFP Transceiver Module - 10/100/1000BASE-T

10/100/1000 Mbps | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

Product ID: EXSFP1GETST

  • 100% compatibility with Juniper EX-SFP-1GE-T guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 1.3 W
  • Hot-swappable with fiber-optic modules
63,99 € EUR exc VAT
76,79 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The EXSFP1GETST is a Juniper EX-SFP-1GE-T compatible copper transceiver module that has been designed, programmed and tested to work with Juniper® brand switches and routers. It delivers dependable 1 GbE connectivity over copper cable, for 10BASEBASE-T, 100BASE-TX and 1000BASE-T compliant networks, with a maximum distance of up to 100 m (328 ft.). 

Technical Specifications: 

  • Maximum Data Transfer Rate:1000 Mbps 
  • Type: Copper 
  • Connection Type: RJ45 Connector 
  • Maximum Transfer Distance: 100 m (328 ft.) 
  • MTBF: 4,655,371 hours 
  • Power Consumption: Less than 1.3 Watts 
  • Digital Diagnostics Monitoring (DDM): No 

This SFP copper module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replacing defective or damaged SFP modules in Juniper switches and routers 

Expand your network to remote segments 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Juniper
Industry Standards IEEE 802.3i 10BASE-T
IEEE 802.3u 100BASE-TX
IEEE 802.3ab 1000BASE-T
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
DDM No
Fiber Operating Mode Full-Duplex
Max Transfer Distance 100 m (328 ft)
Maximum Data Transfer Rate 1000 Mbps
MTBF 4,655,371 hours
Type Copper
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements MSA or Juniper compliant SFP port
For use in 1 Gigabit networking equipment and media converters
Power
Power Consumption (In Watts) < 1.3 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 13.8 mm [0.5 in]
Product Length 68 mm [2.7 in]
Product Weight 24 g [0.8 oz]
Product Width 13.7 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 51 g [1.8 oz]
What's in the Box
Included in Package 1 - SFP transceiver

Certifications

Accessories