StarTech.com

Juniper EX-SFP-1GE-SX Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

Product ID: EXSFP1GESXST

  • 100% compatibility with Juniper EX-SFP-1GE-SX guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
58,99 € EUR exc VAT
70,79 € EUR inc VAT

Overview

The EXSFP1GESXST is a Juniper EX-SFP-1GE-SX compatible fiber transceiver module that has been designed, programmed and tested to work with Juniper® brand switches and routers. It delivers dependable 1GbE connectivity over fiber cable, for 1000BASE-SX compliant networks, with a maximum distance of up to 550 m (1804 ft). 

Technical Specifications: 

  • Wavelength: 850 nm 
  • Maximum Data Transfer Rate: 1.25 Gbps 
  • Type: Multimode Fiber 
  • Connection Type: LC Connector 
  • Maximum Transfer Distance: 550 m (1804 ft) 
  • MTBF: 3,381,761 hours 
  • Power Consumption: Less than 1 Watt 
  • Digital Diagnostics Monitoring (DDM): Yes 

This SFP fiber module is hot-swappable, making upgrades and replacements seamless by minimizing network disruptions.  

StarTech.com SFPs 

All StarTech.com SFP & SFP+ transceiver modules are backed by a lifetime warranty and free lifetime multilingual technical support. StarTech.com offers a wide variety of SFP modules and direct-attach SFP cables, providing the convenience and reliability you need to ensure dependable network performance. 

Applications

Replacing defective or damaged SFP modules in Juniper switches and routers 

Expand your network to remote segments 

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Juniper
Industry Standards IEEE 802.3z 1000BASE-SX
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 3,381,761 hours
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Juniper Networks compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 12.5 mm [0.5 in]
Product Length 56.6 mm [2.2 in]
Product Weight 14 g [0.5 oz]
Product Width 13.7 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 42 g [1.5 oz]
What's in the Box
Included in Package 1 - SFP transceiver

Certifications

Related Products

Juniper EX-SFP-1GE-LX Compatible SFP Transceiver Module - 1000BASE-LX
EXSFP1GELXST
Juniper EX-SFP-1GE-LX Compatible SFP Transceiver Module - 1000BASE-LX

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

64,99 € exc VAT
77,99 € inc VAT

Accessories