StarTech.com

Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter

Add a 10/100Mbps Ethernet port to a USB enabled computer system

Product ID: USB2106S

  • A single 10/100 Mbps compatible RJ45 Ethernet port
  • Network Link/Activity and 10/100 Mbps LED indicators
  • Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3x
View More
  • Full and half duplex support
  • High Speed USB 2.0 compliant host interface, with transfer rates up to 480 Mbps
  • Powered directly from the USB port
21,99 € EUR exc VAT
26,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID ASIX - MCS7830
Interface RJ45 (10/100 Ethernet)
Ports 1
Performance
Compatible Networks 10/100 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 100 Mbps (Half Duplex) / 200 Mbps (Full Duplex)
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.5 to 10.14
Linux 2.6.x to 4.11.x LTS Versions only
Chrome OS™
Indicators
LED Indicators 1 - Speed and Link
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Form Factor Dongle
Product Height 2.3 cm [0.9 in]
Product Length 67.5 mm [2.7 in]
Product Width 26 mm [1 in]
Weight of Product 21 g [0.7 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 89 g [3.1 oz]
What's in the Box
Included in Package 1 - USB Ethernet Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.5 to 10.14
Linux 2.6.x to 4.11.x LTS Versions only
Chrome OS™

Certifications

Related Products

1 Port PCI 10/100 Mbps Ethernet Network Adapter Card
ST100S
1 Port PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI slot

10,99 € exc VAT
13,19 € inc VAT